NXP Semiconductors


Select site:

English

Datasheet

PCA9538
(Product Specification)
21-Sep-06, 18 pages, 154 kB

Download all documentation

General description

The PCA9538 is a 16-pin CMOS device that provide 8 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C/SMBus applications and was developed to enhance the Philips family of I2C I/O expanders. I/O expanders provides a simple solution when additional I/O is needed for ACPI power switches, sensors, pushbuttons, LEDs, fans, etc.

The PCA9538 consists of an 8-bit Configuration register (Input or Output selection); 8-bit Input register, 8-bit Output register and an 8-bit Polarity inversion register (Active HIGH or Active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each Input or Output is kept in the corresponding Input or Output register. The polarity of the input port register can be inverted with the Polarity Inversion Register. All registers can be read by the system master.

The PCA9538 is identical to the PCA9554 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW, replacement of A2 with RESET and different address range.

The PCA9538 open-drain interrupt output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine. The RESET pin causes the same reset/initialization to occur without depowering the device.

Two hardware pins (A0 and A1) vary the fixed I2 address and allow up to four devices to share the same I2C/SMBus.

Features

  • 8-bit I2C GPIO with interrupt and reset
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant I/Os
  • Polarity inversion register
  • Active LOW interrupt output
  • Active LOW reset input
  • Low stand-by current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 8 I/O pins which default to 8 inputs
  • 0 kHz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JESDEC Standard JESD78 which exceeds 100 mA
  • Offered in three different packages: SO16, TSSOP16, and HVQFN16

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9538BSPCA9538BS-T9352 774 17118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9538BS
Always Pb-free
PCA9538DPCA9538D9352 774 18112Volume productionSOT162-1
(SO16)
TubeStandard MarkingPCA9538D
week 13, 2005
PCA9538DPCA9538D-T9352 774 18118Volume productionSOT162-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9538D
week 13, 2005
PCA9538PWPCA9538PW9352 774 19112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9538PW
week 13, 2005
PCA9538PWPCA9538PW-T9352 774 19118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9538PW
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9538BS9352 774  17118  1.2000      Order samples
PCA9538D9352 774  18112  1.2000     not available
PCA9538D9352 774  18118  1.2000      Order samples
PCA9538PW9352 774  19112  1.2000      Order samples
PCA9538PW9352 774  19118  1.2000     not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
# of BitsSource Current per bit(mA)I²C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current Source Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9538BSSOT629-1
(HVQFN16)
0-1-40~858104002.3~5.5no internal pull up resistor254100Yes
PCA9538DSOT162-1
(SO16)
0-1-40~858104002.3~5.5no internal pull up resistor254100Yes
PCA9538PWSOT403-1
(TSSOP16)
0-1-40~858104002.3~5.5no internal pull up resistor254100Yes

Similar products

PCA9538 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.