NXP Semiconductors


Select site:

English

PCA9538

Selection guide

Datasheet

PCA9538
(Product Specification)
28-May-09, 28 pages, 161 kB

Download all documentation

PCA9538 - 8-bit I2C-bus and SMBus low power I/O port with interrupt and reset

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9538 is a 16-pin CMOS device that provides 8 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push-buttons, LEDs, fans, etc.

The PCA9538 consists of an 8-bit Configuration register (input or output selection), 8-bit Input Port register, 8-bit Output Port register and an 8-bit Polarity Inversion register (active HIGH or active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input Port or Output Port register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The PCA9538 is identical to the PCA9554 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW, replacement of A2 with RESET and different address range.

The PCA9538 open-drain interrupt output (INT) is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine. The RESET pin causes the same reset/initialization to occur without de-powering the device.

Two hardware pins (A0 and A1) vary the fixed I2C-bus address and allow up to four devices to share the same I2C-bus/SMBus.

Features

  • 8-bit I2C-bus GPIO with interrupt and reset
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant I/Os
  • Polarity Inversion register
  • Active LOW interrupt output
  • Active LOW reset input
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 8 I/O pins which default to 8 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Offered in three different packages: SO16, TSSOP16 and HVQFN16

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9538BSPCA9538BS,1189352 774 17118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard Marking
PCA9538DPCA9538D,1129352 774 18112Volume productionSOT162-1
(SO16)
TubeStandard Marking
PCA9538DPCA9538D,1189352 774 18118Volume productionSOT162-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
PCA9538PWPCA9538PW,1129352 774 19112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
PCA9538PWPCA9538PW,1189352 774 19118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9538BSPCA9538BS,118PCA9538BS
Always Pb-free
PCA9538DPCA9538D,112PCA9538D
week 13, 2005
PCA9538DPCA9538D,118PCA9538D
week 13, 2005
PCA9538PWPCA9538PW,112PCA9538PW
week 13, 2005
PCA9538PWPCA9538PW,118PCA9538PW
week 13, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9538BS9352 774 17118  PCA9538BS,118  1.2000NADIGI-KEY CORPORATION7,211 11/20/2009Buy onlineOrder samples
PCA9538D9352 774 18112  PCA9538D,112  1.2000      not available
PCA9538D9352 774 18118  PCA9538D,118  1.2000NAMOUSER ELECTRONICS917 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION633 11/20/2009Buy online 
    NAMOUSER ELECTRONICS917 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,000 11/19/2009Buy online 
PCA9538PW9352 774 19112  PCA9538PW,112  1.2000NAARROW ELECTRONICS2,423 11/19/2009Buy onlinenot available
    NAFUTURE ELECTRONICS960 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING5,995 11/19/2009Buy online 
PCA9538PW9352 774 19118  PCA9538PW,118  1.2000NAMOUSER ELECTRONICS1,215 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS2,423 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,810 11/19/2009Buy online 
    NADIGI-KEY CORPORATION1,398 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,215 11/20/2009Buy online 
    NAARROW ELECTRONICS2,500 11/19/2009Buy online 
    ASIAWPI5,000250011/19/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
# of BitsSource Current per bit(mA)I²C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current Source Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9538BSSOT629-1
(HVQFN16)
0-1-40~858104002.3~5.5no internal pull up resistor254100Yes
PCA9538DSOT162-1
(SO16)
0-1-40~858104002.3~5.5no internal pull up resistor254100Yes
PCA9538PWSOT403-1
(TSSOP16)
0-1-40~858104002.3~5.5no internal pull up resistor254100Yes


Similar products
PCA9538 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.