16-Bit I²C-Bus and SMBus Low-Power I/O Port with Interrupt and Reset

See product image

Product Details

Block Diagram

Choose a diagram:

PCA9539_PCA9539R

PCA9539_PCA9539R Block Diagram

PCA9539BS, PCA9539D, PCA9539PW, PCA9539RBS, PCA9539RPW

Features

Key Features

  • 16-bit I²C-bus GPIO with interrupt and reset
  • Operating power supply voltage range of 2.3 V to 5.5 V (3.0 V to 5.5 V for PCA9539PW/Q900 and PCA9539RPW/Q900)
  • 5 V tolerant I/Os
  • Polarity inversion register
  • Active LOW interrupt output
  • Active LOW reset input
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 16 I/O pins which default to 16 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Offered in three different packages: SO24, TSSOP24 and HVQFN24

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (3)
Brochure (2)
Data Sheet (1)
Package Information (3)
Packing Information (5)

Design Files

Quick reference to our design files types.

1-5of 7 design files

Show All

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?