The PCA9539; PCA9539R is a 24-pin CMOS device that provides 16 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.
The PCA9539; PCA9539R consists of two 8-bit configuration (input or output selection), input, output and polarity inversion (active HIGH or active LOW operation) registers. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the read register can be inverted with the Polarity inversion register. All registers can be read by the system master.
The PCA9539; PCA9539R is identical to the PCA9555 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW, replacement of A2 with RESET and a different address range.
The PCA9539; PCA9539R open-drain interrupt output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed.
The power-on reset sets the registers to their default values and initializes the device state machine. In the PCA9539, the RESET pin causes the same reset/default I/O input configuration to occur without de-powering the device, holding the registers and I2C-bus state machine in their default state until the RESET input is once again HIGH. This input requires a pull-up to VDD. In the PCA9539R however, only the device state machine is initialized by the RESET pin and the internal general-purpose registers remain unchanged. Using the PCA9539R RESET pin will only reset the I2C-bus interface should it be stuck LOW to regain access to the I2C-bus. This allows the I/O pins to retain their last configured state so that they can keep any lines in their previously defined state and not cause system errors while the I2C-bus is being restored.
Two hardware pins (A0, A1) vary the fixed I2C-bus address and allow up to four devices to share the same I2C-bus/SMBus.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9539BS | PCA9539BS-T | 9352 772 96118 | Volume production | SOT616-1
(HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | PCA9539BS
| Always Pb-free |
| PCA9539D | PCA9539D | 9352 772 97112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | PCA9539D
| week 13, 2005 |
| PCA9539D | PCA9539D-T | 9352 772 97118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | PCA9539D
| week 13, 2005 |
| PCA9539PW | PCA9539PW | 9352 772 98112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | PCA9539PW
| week 47, 2004 |
| PCA9539PW | PCA9539PW-T | 9352 772 98118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | PCA9539PW
| week 47, 2004 |
| PCA9539RBS | 9352 866 04115 | Development | SOT616-1
(HVQFN24) | Reel Pack, SMD, 7" | Standard Marking | PCA9539RBS
| ||
| PCA9539RBS | 9352 866 04118 | Development | SOT616-1
(HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | PCA9539RBS
| ||
| PCA9539RPW | PCA9539RPW | 9352 866 05112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | PCA9539RPW
| |
| PCA9539RPW | PCA9539RPW-T | 9352 866 05118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | PCA9539RPW
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9539BS | 9352 772 96118 | 1.6000 | Order samples | |||||
| PCA9539D | 9352 772 97112 | 1.3000 | Order samples | |||||
| PCA9539D | 9352 772 97118 | 1.3000 | not available | |||||
| PCA9539PW | 9352 772 98112 | 1.7600 | not available | |||||
| PCA9539PW | 9352 772 98118 | 1.3000 | ASIA | WPI | 15,000 | 10/13/2008 | Buy online | Order samples |
| PCA9539RBS | 9352 866 04115 | not available | ||||||
| PCA9539RBS | 9352 866 04118 | not available | ||||||
| PCA9539RPW | 9352 866 05112 | not available | ||||||
| PCA9539RPW | 9352 866 05118 | Order samples |
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | INTERRUPT | Operating temp.(Cel) | # of Bits | Source Current per bit(mA) | I²C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) | Reset input pin |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9539BS | SOT616-1
(HVQFN24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | no internal pull up resistor | 25 | 4 | 200 | Yes |
| PCA9539D | SOT137-1
(SO24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | no internal pull up resistor | 25 | 4 | 200 | Yes |
| PCA9539PW | SOT355-1
(TSSOP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | no internal pull up resistor | 25 | 4 | 200 | Yes |
PCA9539; PCA9539R links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.