The PCA9539; PCA9539R is a 24-pin CMOS device that provides 16 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.
The PCA9539; PCA9539R consists of two 8-bit configuration (input or output selection), input, output and polarity inversion (active HIGH or active LOW operation) registers. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the read register can be inverted with the Polarity inversion register. All registers can be read by the system master.
The PCA9539; PCA9539R is identical to the PCA9555 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW, replacement of A2 with RESET and a different address range.
The PCA9539; PCA9539R open-drain interrupt output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed.
The power-on reset sets the registers to their default values and initializes the device state machine. In the PCA9539, the RESET pin causes the same reset/default I/O input configuration to occur without de-powering the device, holding the registers and I2C-bus state machine in their default state until the RESET input is once again HIGH. This input requires a pull-up to VDD. In the PCA9539R however, only the device state machine is initialized by the RESET pin and the internal general-purpose registers remain unchanged. Using the PCA9539R RESET pin will only reset the I2C-bus interface should it be stuck LOW to regain access to the I2C-bus. This allows the I/O pins to retain their last configured state so that they can keep any lines in their previously defined state and not cause system errors while the I2C-bus is being restored.
Two hardware pins (A0, A1) vary the fixed I2C-bus address and allow up to four devices to share the same I2C-bus/SMBus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9539BS | PCA9539BS,118 | 9352 772 96118 | Volume production | SOT616-1
(HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9539D | PCA9539D,112 | 9352 772 97112 | Volume production | SOT137 | Tube | Standard Marking | |
| PCA9539D | PCA9539D,118 | 9352 772 97118 | Volume production | SOT137 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9539PW | PCA9539PW,112 | 9352 772 98112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | |
| PCA9539PW | PCA9539PW,118 | 9352 772 98118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9539RBS | PCA9539RBS,115 | 9352 866 04115 | Development | SOT616-1
(HVQFN24) | Reel Pack, SMD, 7" | Standard Marking | |
| PCA9539RBS | PCA9539RBS,118 | 9352 866 04118 | Volume production | SOT616-1
(HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9539RPW | PCA9539RPW,112 | 9352 866 05112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | |
| PCA9539RPW | PCA9539RPW,118 | 9352 866 05118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9539BS | PCA9539BS,118 | PCA9539BS |
| Always Pb-free | ||||
| PCA9539D | PCA9539D,112 | PCA9539D |
| week 13, 2005 | ||||
| PCA9539D | PCA9539D,118 | PCA9539D |
| week 13, 2005 | ||||
| PCA9539PW | PCA9539PW,112 | PCA9539PW |
| week 47, 2004 | ||||
| PCA9539PW | PCA9539PW,118 | PCA9539PW |
| week 47, 2004 | ||||
| PCA9539RBS | PCA9539RBS,115 | PCA9539RBS |
| Always Pb-free | ||||
| PCA9539RBS | PCA9539RBS,118 | PCA9539RBS |
| Always Pb-free | ||||
| PCA9539RPW | PCA9539RPW,112 | PCA9539RPW |
| Always Pb-free | ||||
| PCA9539RPW | PCA9539RPW,118 | PCA9539RPW |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9539BS | 9352 772 96118 | PCA9539BS,118 | 1.6000 | NA | DIGI-KEY CORPORATION | 8,876 | 11/6/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 437 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 6,000 | 11/7/2009 | Buy online | ||||||
| PCA9539D | 9352 772 97112 | PCA9539D,112 | 1.3000 | NA | FUTURE ELECTRONICS | 230 | 11/7/2009 | Buy online | not available | |
| PCA9539D | 9352 772 97118 | PCA9539D,118 | 1.3000 | NA | FUTURE ELECTRONICS | 460 | 11/7/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 2,202 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,779 | 11/6/2009 | Buy online | ||||||
| PCA9539PW | 9352 772 98112 | PCA9539PW,112 | 1.7600 | NA | FUTURE ELECTRONICS | 86 | 11/7/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 985 | 11/6/2009 | Buy online | ||||||
| PCA9539PW | 9352 772 98118 | PCA9539PW,118 | 1.3000 | ASIA | SAC - Taiwan | yes | 2500 | 11/07/2009 | Buy online | Order samples |
| ASIA | WPI | 2,500 | 2500 | 11/06/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 320 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 867 | 11/6/2009 | Buy online | ||||||
| PCA9539RBS | 9352 866 04115 | PCA9539RBS,115 | not available | |||||||
| PCA9539RBS | 9352 866 04118 | PCA9539RBS,118 | not available | |||||||
| PCA9539RPW | 9352 866 05112 | PCA9539RPW,112 | not available | |||||||
| PCA9539RPW | 9352 866 05118 | PCA9539RPW,118 | not available |
Application Notes
Support Documents
| Type number | Package | INTERRUPT | Operating temp.(Cel) | # of Bits | Source Current per bit(mA) | I²C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) | Reset input pin |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9539BS | SOT616-1
(HVQFN24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | no internal pull up resistor | 25 | 4 | 200 | Yes |
| PCA9539D | SOT137
| 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | no internal pull up resistor | 25 | 4 | 200 | Yes |
| PCA9539PW | SOT355-1
(TSSOP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | no internal pull up resistor | 25 | 4 | 200 | Yes |