The PCA9540B is a 1-of-2 bidirectional translating multiplexer, controlled via the I2C-bus. The SCL/SDA upstream pair fans out to two SCx/SDx downstream pairs, or channels. Only one SCx/SDx channel is selected at a time, determined by the contents of the programmable control register.
A power-on reset function puts the registers in their default state and initializes the I2C-bus state machine with no channels selected.
The pass gates of the multiplexer are constructed such that the VDD pin can be used to limit the maximum high voltage that will be passed by the PCA9540B. This allows the use of different bus voltages on each SCx/SDx pair, so that 1.8 V, 2.5 V or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors can pull the bus up to the desired voltage level for this channel. All I/O pins are 5 V tolerant.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9540BD | PCA9540BD,112 | 9352 760 35112 | Volume production | SOT96 | Tube | Standard Marking | |
| PCA9540BD | PCA9540BD,118 | 9352 760 35118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9540BDP | PCA9540BDP,118 | 9352 760 36118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9540BDP/G | PCA9540BDP/G,118 | 9352 809 89118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9540BGD | PCA9540BGD,125 | 9352 901 65125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9540BD | PCA9540BD,112 | PCA9540BD |
| week 5, 2005 | ||||
| PCA9540BD | PCA9540BD,118 | PCA9540BD |
| week 5, 2005 | ||||
| PCA9540BDP | PCA9540BDP,118 | PCA9540BDP |
| week 12, 2005 | ||||
| PCA9540BDP/G | PCA9540BDP/G,118 | PCA9540BDP_G |
| Always Pb-free | ||||
| PCA9540BGD | PCA9540BGD,125 | PCA9540BGD |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9540BD | 9352 760 35112 | PCA9540BD,112 | 0.8900 | NA | ARROW ELECTRONICS | 2,067 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 232 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 990 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 475 | 11/19/2009 | Buy online | ||||||
| PCA9540BD | 9352 760 35118 | PCA9540BD,118 | 0.8900 | NA | ARROW ELECTRONICS | 2,067 | 11/19/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2,242 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| PCA9540BDP | 9352 760 36118 | PCA9540BDP,118 | 0.8900 | NA | FUTURE ELECTRONICS | 610 | 11/19/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 2,070 | 11/19/2009 | Buy online | ||||||
| PCA9540BDP/G | 9352 809 89118 | PCA9540BDP/G,118 | Order samples | |||||||
| PCA9540BGD | 9352 901 65125 | PCA9540BGD,125 | Order samples |
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs | # of Addresses |
|---|---|---|---|---|---|---|---|
| PCA9540BD | SOT96
| -40~85 | 400 | 2.3~5.5 | 1 | 2 | 1 |
| PCA9540BDP | SOT505
| -40~85 | 400 | 2.3~5.5 | 1 | 2 | 1 |
| PCA9540BDP/G | SOT505
| -40~85 | 400 | 2.3~5.5 | 1 | 2 | 1 |
Similar products
PCA9540B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.