The PCA9541A is a 2-to-1 I2C-bus master selector designed for high reliability dual master I2C-bus applications where system operation is required, even when one master fails or the controller card is removed for maintenance. The two masters (for example, primary and back-up) are located on separate I2C-buses that connect to the same downstream I2C-bus slave devices. I2C-bus commands are sent by either I2C-bus master and are used to select one master at a time. Either master at any time can gain control of the slave devices if the other master is disabled or removed from the system. The failed master is isolated from the system and will not affect communication between the on-line master and the slave devices on the downstream I2C-bus.
Two versions are offered for different architectures. PCA9541A/01 with channel 0 selected at start-up, and PCA9541A/03 with no channel selected after start-up.
The interrupt outputs are used to provide an indication of which master has control of the bus. One interrupt input (INT_IN) collects downstream information and propagates it to the 2 upstream I2C-buses (INT0 and INT1) if enabled. INT0 and INT1 are also used to let the previous bus master know that it is not in control of the bus anymore and to indicate the completion of the bus recovery/initialization sequence. Those interrupts can be disabled and will not generate an interrupt if the masking option is set.
A bus recovery/initialization if enabled sends nine clock pulses, a not acknowledge, and a STOP condition in order to set the downstream I2C-bus devices to an initialized state before actually switching the channel to the selected master.
An interrupt is sent to the upstream channel when the recovery/initialization procedure is completed.
An internal bus sensor senses the downstream I2C-bus traffic and generates an interrupt if a channel switch occurs during a non-idle bus condition. This function is enabled when the PCA9541A recovery/initialization is not used. The interrupt signal informs the master that an external I2C-bus recovery/initialization needs to be performed. It can be disabled and an interrupt will not be generated.
The pass gates of the switches are constructed such that the VDD pin can be used to limit the maximum high voltage, which will be passed by the PCA9541A. This allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V, or 3.3 V devices can communicate with 5 V devices without any additional protection.
The PCA9541A does not isolate the capacitive loading on either side of the device, so the designer must take into account all trace and device capacitances on both sides of the device, and pull-up resistors must be used on all channels.
External pull-up resistors pull the bus to the desired voltage level for each channel. All I/O pins are 6.0 V tolerant.
An active LOW reset input allows the PCA9541A to be initialized. Pulling the RESET pin LOW resets the I2C-bus state machine and configures the device to its default state as does the internal Power-On Reset (POR) function.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9541ABS/01 | PCA9541ABS/01,118 | 9352 893 61118 | Volume production | SOT629-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541ABS/03 | PCA9541ABS/03,118 | 9352 893 62118 | Volume production | SOT629-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541AD/01 | PCA9541AD/01,112 | 9352 893 63112 | Volume production | SOT109 | Tube | Standard Marking | |
| PCA9541AD/01 | PCA9541AD/01,118 | 9352 893 63118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541AD/03 | PCA9541AD/03,112 | 9352 893 64112 | Volume production | SOT109 | Tube | Standard Marking | |
| PCA9541AD/03 | PCA9541AD/03,118 | 9352 893 64118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541APW/01 | PCA9541APW/01,112 | 9352 893 65112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9541APW/01 | PCA9541APW/01,118 | 9352 893 65118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541APW/03 | PCA9541APW/03,112 | 9352 893 66112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9541APW/03 | PCA9541APW/03,118 | 9352 893 66118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9541ABS/01 | PCA9541ABS/01,118 | PCA9541ABS_01 |
| Always Pb-free | ||||
| PCA9541ABS/03 | PCA9541ABS/03,118 | PCA9541ABS_03 |
| Always Pb-free | ||||
| PCA9541AD/01 | PCA9541AD/01,112 | PCA9541AD_01 |
| Always Pb-free | ||||
| PCA9541AD/01 | PCA9541AD/01,118 | PCA9541AD_01 |
| Always Pb-free | ||||
| PCA9541AD/03 | PCA9541AD/03,112 | PCA9541AD_03 |
| Always Pb-free | ||||
| PCA9541AD/03 | PCA9541AD/03,118 | PCA9541AD_03 |
| Always Pb-free | ||||
| PCA9541APW/01 | PCA9541APW/01,112 | PCA9541APW_01 |
| Always Pb-free | ||||
| PCA9541APW/01 | PCA9541APW/01,118 | PCA9541APW_01 |
| Always Pb-free | ||||
| PCA9541APW/03 | PCA9541APW/03,112 | PCA9541APW_03 |
| Always Pb-free | ||||
| PCA9541APW/03 | PCA9541APW/03,118 | PCA9541APW_03 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9541ABS/01 | 9352 893 61118 | PCA9541ABS/01,118 | Order samples | |||||||
| PCA9541ABS/03 | 9352 893 62118 | PCA9541ABS/03,118 | Order samples | |||||||
| PCA9541AD/01 | 9352 893 63112 | PCA9541AD/01,112 | NA | DIGI-KEY CORPORATION | 1,000 | 11/21/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/23/2009 | Buy online | ||||||
| PCA9541AD/01 | 9352 893 63118 | PCA9541AD/01,118 | Order samples | |||||||
| PCA9541AD/03 | 9352 893 64112 | PCA9541AD/03,112 | Order samples | |||||||
| PCA9541AD/03 | 9352 893 64118 | PCA9541AD/03,118 | not available | |||||||
| PCA9541APW/01 | 9352 893 65112 | PCA9541APW/01,112 | not available | |||||||
| PCA9541APW/01 | 9352 893 65118 | PCA9541APW/01,118 | Order samples | |||||||
| PCA9541APW/03 | 9352 893 66112 | PCA9541APW/03,112 | NA | DIGI-KEY CORPORATION | 2,400 | 11/21/2009 | Buy online | not available | ||
| PCA9541APW/03 | 9352 893 66118 | PCA9541APW/03,118 | ASIA | WPI | 7,500 | 2500 | 11/20/2009 | Buy online | Order samples |