NXP Semiconductors


Select site:

English

General description

The PCA9541 is a 2-to-1 I2C-bus master selector designed for high reliability dual master I2C-bus applications where system operation is required, even when one master fails or the controller card is removed for maintenance. The two masters (for example, primary and back-up) are located on separate I2C-buses that connect to the same downstream I2C-bus slave devices. I2C-bus commands are sent by either I2C-bus master and are used to select one master at a time. Either master at any time can gain control of the slave devices if the other master is disabled or removed from the system. The failed master is isolated from the system and will not affect communication between the on-line master and the slave devices on the downstream I2C-bus.

Three versions are offered for different architectures. PCA9541/01 with channel 0 selected at start-up, PCA9541/02 with channel 0 selected after start-up and after STOP condition is detected, and PCA9541/03 with no channel selected after start-up.

The interrupt outputs are used to provide an indication of which master has control of the bus. One interrupt input (INT_IN) collects downstream information and propagates it to the 2 upstream I2C-buses (INT0 and INT1) if enabled. INT0 and INT1 are also used to let the previous bus master know that it is not in control of the bus anymore and to indicate the completion of the bus recovery/initialization sequence. Those interrupts can be disabled and will not generate an interrupt if the masking option is set.

A bus recovery/initialization if enabled sends nine clock pulses, a not acknowledge, and a STOP condition in order to set the downstream I2C-bus devices to an initialized state before actually switching the channel to the selected master.

An interrupt is sent to the upstream channel when the recovery/initialization procedure is completed.

An internal bus sensor senses the downstream I2C-bus traffic and generates an interrupt if a channel switch occurs during a non-idle bus condition. This function is enabled when the PCA9541 recovery/initialization is not used. The interrupt signal informs the master that an external I2C-bus recovery/initialization needs to be performed. It can be disabled and an interrupt will not be generated.

The pass gates of the switches are constructed such that the VDD pin can be used to limit the maximum high voltage, which will be passed by the PCA9541. This allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V, or 3.3 V devices can communicate with 5 V devices without any additional protection.

The PCA9541 does not isolate the capacitive loading on either side of the device, so the designer must take into account all trace and device capacitances on both sides of the device, and pull-up resistors must be used on all channels.

External pull-up resistors pull the bus to the desired voltage level for each channel. All I/O pins are 6.0 V tolerant.

An active LOW reset input allows the PCA9541 to be initialized. Pulling the RESET pin LOW resets the I2C-bus state machine and configures the device to its default state as does the internal Power-On Reset (POR) function.

The PCA9541/02 version is being discontinued as of December 2007 and customers should use PCA9541/01.

Features

  • 2-to-1 bidirectional master selector
  • I2C-bus interface logic; compatible with SMBus standards
  • PCA9541/01 powers up with Channel 0 selected
  • PCA9541/02 powers up with Channel 0 selected after STOP condition detected (bus idle) on Channel 0
  • PCA9541/03 powers up with no channel selected and either master can take control of the bus
  • Active LOW interrupt input
  • 2 active LOW interrupt outputs
  • Active LOW reset input
  • 4 address pins allowing up to 16 devices on the I2C-bus
  • Channel selection via I2C-bus
  • Bus initialization/recovery function
  • Bus traffic sensor
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Software identical for both masters
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 6.0 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO16, TSSOP16, HVQFN16

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9541BS/01PCA9541BS/01-T9352 732 99118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9541BS/01
Always Pb-free
PCA9541BS/02PCA9541BS/02-T9352 733 15118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9541BS/02
Always Pb-free
PCA9541BS/03PCA9541BS/03-T9352 733 18118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9541BS/03
Always Pb-free
PCA9541D/01PCA9541D/019352 732 98112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPCA9541D/01
week 6, 2004
PCA9541D/01PCA9541D/01-T9352 732 98118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9541D/01
week 6, 2004
PCA9541D/02PCA9541D/029352 733 14112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPCA9541D/02
week 6, 2004
PCA9541D/02PCA9541D/02-T9352 733 14118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9541D/02
week 6, 2004
PCA9541D/03PCA9541D/039352 733 17112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPCA9541D/03
week 6, 2004
PCA9541D/03PCA9541D/03-T9352 733 17118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9541D/03
week 6, 2004
PCA9541PW/01PCA9541PW/019352 732 97112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9541PW/01
week 48, 2004
PCA9541PW/01PCA9541PW/01-T9352 732 97118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9541PW/01
week 48, 2004
PCA9541PW/02PCA9541PW/029352 733 13112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9541PW/02
week 48, 2004
PCA9541PW/02PCA9541PW/02-T9352 733 13118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9541PW/02
week 48, 2004
PCA9541PW/03PCA9541PW/039352 733 16112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9541PW/03
week 48, 2004
PCA9541PW/03PCA9541PW/03-T9352 733 16118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9541PW/03
week 48, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9541BS/019352 732  99118  1.2500NADIGI-KEY CORPORATION6,0006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,3556/29/2008 Buy online  
PCA9541BS/029352 733  15118        Order samples
PCA9541BS/039352 733  18118  1.2500NADIGI-KEY CORPORATION6,0006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5,9636/29/2008 Buy online  
PCA9541D/019352 732  98112  1.2500     not available
PCA9541D/019352 732  98118  1.2500NADIGI-KEY CORPORATION5,0006/29/2008 Buy online Order samples
PCA9541D/029352 733  14112        Order samples
PCA9541D/029352 733  14118        Order samples
PCA9541D/039352 733  17112  1.2500NAAVNET ELECTRONICS MARKETING1,0007/4/2008 Buy online Order samples
PCA9541D/039352 733  17118  1.2500NADIGI-KEY CORPORATION10,0006/29/2008 Buy online not available
   NAMOUSER ELECTRONICS2,4957/6/2008 Buy online  
   NADIGI-KEY CORPORATION6326/29/2008 Buy online  
PCA9541PW/019352 732  97112  1.2500NAAVNET ELECTRONICS MARKETING2,0357/4/2008 Buy online not available
   NAARROW ELECTRONICS1,8957/4/2008 Buy online  
   NADIGI-KEY CORPORATION4116/29/2008 Buy online  
PCA9541PW/019352 732  97118  1.2500NADIGI-KEY CORPORATION2,5006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,2276/29/2008 Buy online  
PCA9541PW/029352 733  13112       not available
PCA9541PW/029352 733  13118        Order samples
PCA9541PW/039352 733  16112  2.0200NADIGI-KEY CORPORATION2,0026/29/2008 Buy online not available
   NAARROW ELECTRONICS7477/4/2008 Buy online  
PCA9541PW/039352 733  16118  2.0200NADIGI-KEY CORPORATION5,0006/29/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,1307/6/2008 Buy online  
   NADIGI-KEY CORPORATION5616/29/2008 Buy online  

Applications

  • High reliability systems with dual masters
  • Gatekeeper multiplexer on long single bus
  • Bus initialization/recovery for slave devices without hardware reset
  • Allows masters without arbitration logic to share resources


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine

Block diagrams/pinning

Technical documents

Application Notes

AN10216_1; I2C manual (27-Mar-03)
AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN262_2; PCA954X FAMILY OF I²C / SMBus MULTIPLEXERS and SWITCHES (01-Oct-04)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
design_con_2003_tecforum_i2c_bus_overview; DesignCon 2003 TecForum I 2 C Bus Overview (2003-01-27)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
philips_i2c_logic_overview; Interface Products Business Line Specialty Logic Product Line I2C Logic Family Overview (2004-01-01)
75010997; PCA9541Master Selector (2003-03-07)
75012801; PCA954x family 2-,4-,and 8-channel I 2 C/SMBus muxes and switches (2004-10-18)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageNoteINTERRUPTPOWER-ON
RESET
Operating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs# of Addresses
PCA9541BS/01SOT629-1
(HVQFN16)
Channel 0 selected on pwr up/reset 1-2 yes -40~85 400 2.3~5.5 2 (masters) 1 (shared slave) 16
PCA9541BS/02SOT629-1
(HVQFN16)
Channel 0 selected after stop condition 1-2 yes -40~85 400 2.3~5.5 2 (masters) 1 (shared slave) 16
PCA9541BS/03SOT629-1
(HVQFN16)
No channel selected on pwr up/reset 1-2 yes -40~85 400 2.3~5.5 2 (masters) 1 (shared slave) 16
PCA9541D/01SOT109-1
(SO16)
Channel 0 selected on pwr up/reset 1-2 yes -40~85 400 2.3~5.5 2 (masters) 1 (shared slave) 16
PCA9541D/02SOT109-1
(SO16)
Channel 0 selected after stop condition 1-2 yes -40~85 400 2.3~5.5 2 (masters) 1 (shared slave) 16
PCA9541D/03SOT109-1
(SO16)
No channel selected on pwr up/reset 1-2 yes -40~85 400 2.3~5.5 2 (masters) 1 (shared slave) 16
PCA9541PW/01SOT403-1
(TSSOP16)
Channel 0 selected on pwr up/reset 1-2 yes -40~85 400 2.3~5.5 2 (masters) 1 (shared slave) 16
PCA9541PW/02SOT403-1
(TSSOP16)
Channel 0 selected after stop condition 1-2 yes -40~85 400 2.3~5.5 2 (masters) 1 (shared slave) 16
PCA9541PW/03SOT403-1
(TSSOP16)
No channel selected on pwr up/reset 1-2 yes -40~85 400 2.3~5.5 2 (masters) 1 (shared slave) 16

Similar products

PCA9541 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.