The PCA9541 is a 2-to-1 I2C-bus master selector designed for high reliability dual master I2C-bus applications where system operation is required, even when one master fails or the controller card is removed for maintenance. The two masters (for example, primary and back-up) are located on separate I2C-buses that connect to the same downstream I2C-bus slave devices. I2C-bus commands are sent by either I2C-bus master and are used to select one master at a time. Either master at any time can gain control of the slave devices if the other master is disabled or removed from the system. The failed master is isolated from the system and will not affect communication between the on-line master and the slave devices on the downstream I2C-bus.
Two versions are offered for different architectures. PCA9541/01 with channel 0 selected at start-up and PCA9541/03 with no channel selected after start-up.
The interrupt outputs are used to provide an indication of which master has control of the bus. One interrupt input (INT_IN) collects downstream information and propagates it to the 2 upstream I2C-buses (INT0 and INT1) if enabled. INT0 and INT1 are also used to let the previous bus master know that it is not in control of the bus anymore and to indicate the completion of the bus recovery/initialization sequence. Those interrupts can be disabled and will not generate an interrupt if the masking option is set.
A bus recovery/initialization if enabled sends nine clock pulses, a not acknowledge, and a STOP condition in order to set the downstream I2C-bus devices to an initialized state before actually switching the channel to the selected master.
An interrupt is sent to the upstream channel when the recovery/initialization procedure is completed.
An internal bus sensor senses the downstream I2C-bus traffic and generates an interrupt if a channel switch occurs during a non-idle bus condition. This function is enabled when the PCA9541 recovery/initialization is not used. The interrupt signal informs the master that an external I2C-bus recovery/initialization needs to be performed. It can be disabled and an interrupt will not be generated.
The pass gates of the switches are constructed such that the VDD pin can be used to limit the maximum high voltage, which will be passed by the PCA9541. This allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V, or 3.3 V devices can communicate with 5 V devices without any additional protection.
The PCA9541 does not isolate the capacitive loading on either side of the device, so the designer must take into account all trace and device capacitances on both sides of the device, and pull-up resistors must be used on all channels.
External pull-up resistors pull the bus to the desired voltage level for each channel. All I/O pins are 6.0 V tolerant.
An active LOW reset input allows the PCA9541 to be initialized. Pulling the RESET pin LOW resets the I2C-bus state machine and configures the device to its default state as does the internal Power-On Reset (POR) function.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9541BS/01 | PCA9541BS/01,118 | 9352 732 99118 | Volume production | SOT629-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541BS/03 | PCA9541BS/03,118 | 9352 733 18118 | Volume production | SOT629-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541D/01 | PCA9541D/01,112 | 9352 732 98112 | Volume production | SOT109 | Tube | Standard Marking | |
| PCA9541D/01 | PCA9541D/01,118 | 9352 732 98118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541D/03 | PCA9541D/03,112 | 9352 733 17112 | Volume production | SOT109 | Tube | Standard Marking | |
| PCA9541D/03 | PCA9541D/03,118 | 9352 733 17118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541PW/01 | PCA9541PW/01,112 | 9352 732 97112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9541PW/01 | PCA9541PW/01,118 | 9352 732 97118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541PW/03 | PCA9541PW/03,112 | 9352 733 16112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9541PW/03 | PCA9541PW/03,118 | 9352 733 16118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541PW/03/G | PCA9541PW/03/G,118 | 9352 822 87118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9541BS/02 | PCA9541BS/02,118 | 9352 733 15118 | Withdrawn Replacement product | SOT629-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541D/02 | PCA9541D/02,112 | 9352 733 14112 | Withdrawn Replacement product | SOT109 | Tube | Standard Marking | |
| PCA9541D/02 | PCA9541D/02,118 | 9352 733 14118 | Withdrawn Replacement product | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9541PW/02 | PCA9541PW/02,112 | 9352 733 13112 | Withdrawn Replacement product | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9541PW/02 | PCA9541PW/02,118 | 9352 733 13118 | Withdrawn Replacement product | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9541BS/01 | PCA9541BS/01,118 | PCA9541BS_01 |
| Always Pb-free | ||||
| PCA9541BS/03 | PCA9541BS/03,118 | PCA9541BS_03 |
| Always Pb-free | ||||
| PCA9541D/01 | PCA9541D/01,112 | PCA9541D_01 |
| week 6, 2004 | ||||
| PCA9541D/01 | PCA9541D/01,118 | PCA9541D_01 |
| week 6, 2004 | ||||
| PCA9541D/03 | PCA9541D/03,112 | PCA9541D_03 |
| week 6, 2004 | ||||
| PCA9541D/03 | PCA9541D/03,118 | PCA9541D_03 |
| week 6, 2004 | ||||
| PCA9541PW/01 | PCA9541PW/01,112 | PCA9541PW_01 |
| week 48, 2004 | ||||
| PCA9541PW/01 | PCA9541PW/01,118 | PCA9541PW_01 |
| week 48, 2004 | ||||
| PCA9541PW/03 | PCA9541PW/03,112 | PCA9541PW_03 |
| week 48, 2004 | ||||
| PCA9541PW/03 | PCA9541PW/03,118 | PCA9541PW_03 |
| week 48, 2004 | ||||
| PCA9541PW/03/G | PCA9541PW/03/G,118 | PCA9541PW_03_G |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9541BS/01 | 9352 732 99118 | PCA9541BS/01,118 | 1.2500 | NA | MOUSER ELECTRONICS | 4,425 | 11/20/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 9,398 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 4,425 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 6,000 | 6000 | 11/19/2009 | Buy online | |||||
| PCA9541BS/03 | 9352 733 18118 | PCA9541BS/03,118 | 1.2500 | NA | MOUSER ELECTRONICS | 200 | 11/20/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 11,043 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 200 | 11/20/2009 | Buy online | ||||||
| PCA9541D/01 | 9352 732 98112 | PCA9541D/01,112 | 1.2500 | NA | ARROW ELECTRONICS | 268 | 11/19/2009 | Buy online | not available | |
| PCA9541D/01 | 9352 732 98118 | PCA9541D/01,118 | 1.2500 | NA | MOUSER ELECTRONICS | 190 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 268 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 2,500 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 190 | 11/20/2009 | Buy online | ||||||
| PCA9541D/03 | 9352 733 17112 | PCA9541D/03,112 | 1.2500 | not available | ||||||
| PCA9541D/03 | 9352 733 17118 | PCA9541D/03,118 | 1.2500 | NA | MOUSER ELECTRONICS | 2,360 | 11/20/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 7,400 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,360 | 11/20/2009 | Buy online | ||||||
| PCA9541PW/01 | 9352 732 97112 | PCA9541PW/01,112 | 1.2500 | NA | ARROW ELECTRONICS | 2,339 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 200 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,834 | 11/19/2009 | Buy online | ||||||
| PCA9541PW/01 | 9352 732 97118 | PCA9541PW/01,118 | 1.2500 | NA | MOUSER ELECTRONICS | 24 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 2,339 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 14 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 2,917 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 24 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | |||||
| PCA9541PW/03 | 9352 733 16112 | PCA9541PW/03,112 | 2.0200 | NA | ARROW ELECTRONICS | 2,061 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 2,504 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,255 | 11/19/2009 | Buy online | ||||||
| PCA9541PW/03 | 9352 733 16118 | PCA9541PW/03,118 | 2.0200 | NA | MOUSER ELECTRONICS | 2,036 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 2,061 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 8,548 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,036 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | ||||||
| PCA9541PW/03/G | 9352 822 87118 | PCA9541PW/03/G,118 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCA9541BS/02 | 935273315118 | 1-Oct-07 | 31-Mar-08 | $product.prunedProduct.eplacementPart | DN 59 |
| Limited Supply. This is a Boeblingen plant closure discontinued part type. |
| PCA9541D/02 | 935273314112 | 1-Oct-07 | 31-Mar-08 | $product.prunedProduct.eplacementPart | DN 59 |
| Limited Supply. This is a Boeblingen plant closure discontinued part type. |
| PCA9541D/02 | 935273314118 | 1-Oct-07 | 31-Mar-08 | $product.prunedProduct.eplacementPart | DN 59 |
| Limited Supply. This is a Boeblingen plant closure discontinued part type. |
| PCA9541PW/02 | 935273313112 | 1-Oct-07 | 31-Mar-08 | $product.prunedProduct.eplacementPart | DN 59 |
| Limited Supply. This is a Boeblingen plant closure discontinued part type. |
| PCA9541PW/02 | 935273313118 | 1-Oct-07 | 31-Mar-08 | $product.prunedProduct.eplacementPart | DN 59 |
| Limited Supply. This is a Boeblingen plant closure discontinued part type. |
Application Notes
Support Documents
| Type number | Package | Note | INTERRUPT | POWER-ON RESET | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs | # of Addresses |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9541BS/01 | SOT629-1
(HVQFN16) | Channel 0 selected on pwr up/reset | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
| PCA9541BS/02 | SOT629-1
(HVQFN16) | Channel 0 selected after stop condition | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
| PCA9541BS/03 | SOT629-1
(HVQFN16) | No channel selected on pwr up/reset | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
| PCA9541D/01 | SOT109
| Channel 0 selected on pwr up/reset | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
| PCA9541D/02 | SOT109
| Channel 0 selected after stop condition | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
| PCA9541D/03 | SOT109
| No channel selected on pwr up/reset | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
| PCA9541PW/01 | SOT403-1
(TSSOP16) | Channel 0 selected on pwr up/reset | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
| PCA9541PW/02 | SOT403-1
(TSSOP16) | Channel 0 selected after stop condition | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
| PCA9541PW/03 | SOT403-1
(TSSOP16) | No channel selected on pwr up/reset | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
| PCA9541PW/03/G | SOT403-1
(TSSOP16) | No channel selected on pwr up/reset | 1-2 | yes | -40~85 | 400 | 2.3~5.5 | 2 (masters) | 1 (shared slave) | 16 |
Similar products
PCA9541
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.