The PCA9542A is a 1-of-2 bi-directional translating multiplexer, controlled via the I2C-bus. The SCL/SDA upstream pair fans out to two SCx/SDx downstream pairs, or channels. Only one SCx/SDx channel is selected at a time, determined by the contents of the programmable control register. Two interrupt inputs, INT0 and INT1, one for each of the SCx/SDx downstream pairs, are provided. One interrupt output, INT, which acts as an AND of the two interrupt inputs, is provided.
A power-on reset function puts the registers in their default state and initializes the I2C state machine with no channels selected.
The pass gates of the multiplexer are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9542A. This allows the use of different bus voltages on each SCx/SDx pair, so that 1.8 V, 2.5 V, or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9542AD | PCA9542AD | 9352 758 01112 | Volume production | SOT108-1
(SO14) | Tube | Standard Marking | PCA9542AD
| week 13, 2005 |
| PCA9542AD | PCA9542AD-T | 9352 758 01118 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" | Standard Marking | PCA9542AD
| week 13, 2005 |
| PCA9542APW | PCA9542APW | 9352 758 02112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | PCA9542APW
| week 13, 2005 |
| PCA9542APW | PCA9542APW-T | 9352 758 02118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | PCA9542APW
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9542AD | 9352 758 01112 | 0.9600 | not available | |||||
| PCA9542AD | 9352 758 01118 | 0.9600 | Order samples | |||||
| PCA9542APW | 9352 758 02112 | 0.9600 | not available | |||||
| PCA9542APW | 9352 758 02118 | 0.9600 | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Application Notes
Support Documents
| Type number | Package | INTERRUPT | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs | # of Addresses |
|---|---|---|---|---|---|---|---|---|
| PCA9542AD | SOT108-1
(SO14) | 2-1 | -40~85 | 400 | 2.3~5.5 | 1 | 2 | 8 |
| PCA9542APW | SOT402-1
(TSSOP14) | 2-1 | -40~85 | 400 | 2.3~5.5 | 1 | 2 | 8 |
PCA9542A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.