NXP Semiconductors


Select site:

English

PCA9543A/43B/43C

Parametric Search

General description

The PCA9543A/43B/43C is a bidirectional translating switch, controlled by the I2C-bus. The SCL/SDA upstream pair fans out to two downstream pairs, or channels. Any individual SCx/SDx channels or combination of channels can be selected, determined by the contents of the programmable control register. Two interrupt inputs, INT0 and INT1, one for each of the downstream pairs, are provided. One interrupt output, INT, which acts as an AND of the two interrupt inputs, is provided.

An active LOW reset input allows the PCA9543X to recover from a situation where one of the downstream I2C-buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C-bus state machine and causes all the channels to be deselected, as does the internal power-on reset function.

The pass gates of the switches are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9543X. This allows the use of different bus voltages on each SCx/SDx pair, so that 1.8 V, 2.5 V, or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

The PCA9543A, PCA9543B and PCA9543C are identical except for the fixed portion of the slave address.

Features

  • 1-of-2 bidirectional translating switches
  • I2C-bus interface logic; compatible with SMBus standards
  • 2 active LOW interrupt inputs
  • Active LOW interrupt output
  • Active LOW reset input
  • 2 address pins allowing up to 4 devices on the I2C-bus
  • Alternate address versions A, B and C allow up to a total of 12 devices on the bus for larger systems or to resolve address conflicts
  • Channel selection via I2C-bus, in any combination
  • Power-up with all switch channels deselected
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO14, TSSOP14

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9543ADPCA9543AD9352 758 03112Volume productionSOT108-1
(SO14)
TubeStandard MarkingPCA9543AD
week 13, 2005
PCA9543ADPCA9543AD-T9352 758 03118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard MarkingPCA9543AD
week 13, 2005
PCA9543APWPCA9543APW9352 758 04112Volume productionSOT402-1
(TSSOP14)
TubeStandard MarkingPCA9543APW
week 13, 2005
PCA9543APWPCA9543APW-T9352 758 04118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard MarkingPCA9543APW
week 13, 2005
PCA9543BPWPCA9543BPW-T9352 833 05118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard MarkingPCA9543BPW
Always Pb-free
PCA9543CPWPCA9543CPW-T9352 833 06118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard MarkingPCA9543CPW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9543AD9352 758  03112  1.0400NAAVNET ELECTRONICS MARKETING1447/4/2008 Buy online not available
PCA9543AD9352 758  03118  1.0400NADIGI-KEY CORPORATION5,0006/29/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,4507/6/2008 Buy online  
   NADIGI-KEY CORPORATION2,1806/29/2008 Buy online  
PCA9543APW9352 758  04112  1.0400NAAVNET ELECTRONICS MARKETING9977/4/2008 Buy online Order samples
   NAARROW ELECTRONICS5587/4/2008 Buy online  
PCA9543APW9352 758  04118  1.0400NADIGI-KEY CORPORATION7,5006/29/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,4657/6/2008 Buy online  
   NADIGI-KEY CORPORATION1,8926/29/2008 Buy online  
PCA9543BPW9352 833  05118        Order samples
PCA9543CPW9352 833  06118        Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN262_2; PCA954X FAMILY OF I²C / SMBus MULTIPLEXERS and SWITCHES (01-Oct-04)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
philips_i2c_logic_overview; Interface Products Business Line Specialty Logic Product Line I2C Logic Family Overview (2004-01-01)
75012801; PCA954x family 2-,4-,and 8-channel I 2 C/SMBus muxes and switches (2004-10-18)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs# of AddressesReset input pin
PCA9543ADSOT108-1
(SO14)
2-1 -40~85 400 2.3~5.5 1 2 4 yes
PCA9543APWSOT402-1
(TSSOP14)
2-1 -40~85 400 2.3~5.5 1 2 4 yes
PCA9543BPWSOT402-1
(TSSOP14)
2-1 -40~85 400 2.3~5.5 1 2 4 yes
PCA9543CPWSOT402-1
(TSSOP14)
2-1 -40~85 400 2.3~5.5 1 2 4 yes

Similar products

PCA9543A/43B/43C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.