Four-Channel I²C-Bus Multiplexer with Interrupt Logic

Product Details

Block Diagram

Choose a diagram:

PCA9544A

PCA9544A Block Diagram

PCA9544ABS, PCA9544AD, PCA9544APW

Features

Key Features

  • 1-of-4 bidirectional translating multiplexer
  • I²C-bus interface logic; compatible with SMBus
  • 4 active LOW interrupt inputs
  • Active LOW interrupt output
  • 3 address pins allowing up to 8 devices on the I²C-bus
  • Channel selection via I²C-bus
  • Power-up with all multiplexer channels deselected
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant Inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Three packages offered: SO20, TSSOP20 and HVQFN20

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 13 documents

Compact List

Application Note (1)
Brochure (2)
Data Sheet (1)
Fact Sheet (1)
Package Information (3)
Packing Information (2)

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?