NXP Semiconductors


Select site:

English

General description

The PCA9544A is a 1-of-4 bi-directional translating multiplexer, controlled via the I2C-bus. The SCL/SDA upstream pair fans out to four SCx/SDx downstream pairs, or channels. Only one SCx/SDx channel is selected at a time, determined by the contents of the programmable control register. Four interrupt inputs, INT0 to INT3, one for each of the SCx/SDx downstream pairs, are provided. One interrupt output, INT, which acts as an AND of the four interrupt inputs, is provided.

A power-on reset function puts the registers in their default state and initializes the I2C state machine with no channels selected.

The pass gates of the multiplexer are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9544A. This allows the use of different bus voltages on each SCx/SDx pair, so that 1.8 V, 2.5 V or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

Features

  • 1-of-4 bi-directional translating multiplexer
  • I2C interface logic; compatible with SMBus
  • 4 Active-LOW Interrupt Inputs
  • Active-LOW Interrupt Output
  • 3 address pins allowing up to 8 devices on the I2C-bus
  • Channel selection via I2C-bus
  • Power-up with all multiplexer channels deselected
  • Low RdsON switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low stand-by current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant Inputs
  • 0 to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V per JESD22-C101
  • Latchup testing is done to JESDEC Standard JESD78 which exceeds 100 mA
  • Three packages offered: SO20, TSSOP20, and HVQFN20

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9544ABSPCA9544ABS-T9352 758 05118Volume productionSOT662-1
(HVQFN20)
Reel Pack, SMD, 13"Standard MarkingPCA9544ABS
Always Pb-free
PCA9544ADPCA9544AD9352 758 99112Volume productionSOT163-1
(SO20)
TubeStandard MarkingPCA9544AD
week 13, 2005
PCA9544ADPCA9544AD-T9352 758 99118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingPCA9544AD
week 13, 2005
PCA9544APWPCA9544APW9352 758 06112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingPCA9544APW
week 13, 2005
PCA9544APWPCA9544APW-T9352 758 06118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9544APW
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9544ABS9352 758  05118  0.9300NADIGI-KEY CORPORATION10,8516/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION6,0006/29/2008 Buy online  
PCA9544AD9352 758  99112  1.1000NAAVNET ELECTRONICS MARKETING1,7977/4/2008 Buy online not available
PCA9544AD9352 758  99118  1.1000NADIGI-KEY CORPORATION6,0006/29/2008 Buy online Order samples
   NAMOUSER ELECTRONICS1,9907/6/2008 Buy online  
   NADIGI-KEY CORPORATION1,9446/29/2008 Buy online  
PCA9544APW9352 758  06112  0.9300NAFUTURE ELECTRONICS5,6997/4/2008 Buy online not available
   NADIGI-KEY CORPORATION4,5566/29/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING2,9807/4/2008 Buy online  
   NAARROW ELECTRONICS1,2047/4/2008 Buy online  
PCA9544APW9352 758  06118  0.9300NADIGI-KEY CORPORATION7,5006/29/2008 Buy online Order samples
   NAARROW ELECTRONICS2,5007/4/2008 Buy online  
   NAMOUSER ELECTRONICS2,1777/6/2008 Buy online  
   NADIGI-KEY CORPORATION1,9776/29/2008 Buy online  

Block diagrams/pinning

Technical documents

Application Notes

AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN262_2; PCA954X FAMILY OF I²C / SMBus MULTIPLEXERS and SWITCHES (01-Oct-04)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
philips_i2c_logic_overview; Interface Products Business Line Specialty Logic Product Line I2C Logic Family Overview (2004-01-01)
75012801; PCA954x family 2-,4-,and 8-channel I 2 C/SMBus muxes and switches (2004-10-18)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs# of Addresses
PCA9544ABSSOT662-1
(HVQFN20)
4-1 -40~85 400 2.3~5.5 1 4 8
PCA9544ADSOT163-1
(SO20)
4-1 -40~85 400 2.3~5.5 1 4 8
PCA9544APWSOT360-1
(TSSOP20)
4-1 -40~85 400 2.3~5.5 1 4 8

Similar products

PCA9544A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.