NXP Semiconductors


Select site:

English

PCA9545A/45B/45C

Parametric Search

General description

The PCA9545A/45B/45C is a quad bidirectional translating switch controlled via the I2C-bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCx/SDx channel or combination of channels can be selected, determined by the contents of the programmable control register. Four interrupt inputs, INT0 to INT3, one for each of the downstream pairs, are provided. One interrupt output, INT, acts as an AND of the four interrupt inputs.

An active LOW reset input allows the PCA9545A/45B/45C to recover from a situation where one of the downstream I2C-buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C-bus state machine and causes all the channels to be deselected as does the internal power-on reset function.

The pass gates of the switches are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9545A/45B/45C. This allows the use of different bus voltages on each pair, so that 1.8 V or 2.5 V or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

The PCA9545A, PCA9545B and PCA9545C are identical except for the fixed portion of the slave address.

Features

  • 1-of-4 bidirectional translating switches
  • I2C-bus interface logic; compatible with SMBus standards
  • 4 active LOW interrupt inputs
  • Active LOW interrupt output
  • Active LOW reset input
  • 2 address pins allowing up to 4 devices on the I2C-bus
  • Alternate address versions A, B and C allow up to a total of 12 devices on the bus for larger systems or to resolve address conflicts
  • Channel selection via I2C-bus, in any combination
  • Power-up with all switch channels deselected
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low stand-by current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant Inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up protection exceeds 100 mA per JESD78
  • Three packages offered: SO20, TSSOP20, and HVQFN20

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9545ABSPCA9545ABS-T9352 758 07118Volume productionSOT662-1
(HVQFN20)
Reel Pack, SMD, 13"Standard MarkingPCA9545ABS
Always Pb-free
PCA9545ADPCA9545AD9352 758 08112Volume productionSOT163-1
(SO20)
TubeStandard MarkingPCA9545AD
week 13, 2005
PCA9545ADPCA9545AD-T9352 758 08118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingPCA9545AD
week 13, 2005
PCA9545APWPCA9545APW9352 758 09112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingPCA9545APW
week 13, 2005
PCA9545APWPCA9545APW-T9352 758 09118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9545APW
week 13, 2005
PCA9545BPWPCA9545BPW-T9352 833 07118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9545BPW
Always Pb-free
PCA9545CPWPCA9545CPW-T9352 833 08118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9545CPW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9545ABS9352 758  07118  1.5600NADIGI-KEY CORPORATION6,0006/29/2008 Buy online Order samples
PCA9545AD9352 758  08112  1.0000NAAVNET ELECTRONICS MARKETING7707/4/2008 Buy online Order samples
PCA9545AD9352 758  08118  1.0000NADIGI-KEY CORPORATION2,5566/29/2008 Buy online not available
   NADIGI-KEY CORPORATION2,0006/29/2008 Buy online  
   NAMOUSER ELECTRONICS1,9757/6/2008 Buy online  
PCA9545APW9352 758  09112  1.0000NAAVNET ELECTRONICS MARKETING1,7777/4/2008 Buy online not available
   NAARROW ELECTRONICS1,3927/4/2008 Buy online  
PCA9545APW9352 758  09118  1.0000NADIGI-KEY CORPORATION5,0006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,3366/29/2008 Buy online  
   NAMOUSER ELECTRONICS8507/6/2008 Buy online  
PCA9545BPW9352 833  07118  NADIGI-KEY CORPORATION2,5006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,2766/29/2008 Buy online  
PCA9545CPW9352 833  08118  NADIGI-KEY CORPORATION2,5006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,3456/29/2008 Buy online  

Block diagrams/pinning

Technical documents

Application Notes

AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN262_2; PCA954X FAMILY OF I²C / SMBus MULTIPLEXERS and SWITCHES (01-Oct-04)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
philips_i2c_logic_overview; Interface Products Business Line Specialty Logic Product Line I2C Logic Family Overview (2004-01-01)
75012801; PCA954x family 2-,4-,and 8-channel I 2 C/SMBus muxes and switches (2004-10-18)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs# of AddressesReset input pin
PCA9545ABSSOT662-1
(HVQFN20)
4-1 -40~85 400 2.3~5.5 1 4 4 yes
PCA9545ADSOT163-1
(SO20)
4-1 -40~85 400 2.3~5.5 1 4 4 yes
PCA9545APWSOT360-1
(TSSOP20)
4-1 -40~85 400 2.3~5.5 1 4 4 yes
PCA9545BPWSOT360-1
(TSSOP20)
4-1 -40~85 400 2.3~5.5 1 4 4 yes
PCA9545CPWSOT360-1
(TSSOP20)
4-1 -40~85 400 2.3~5.5 1 4 4 yes

Similar products

PCA9545A/45B/45C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.