The PCA9545A/45B/45C is a quad bidirectional translating switch controlled via the I2C-bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCx/SDx channel or combination of channels can be selected, determined by the contents of the programmable control register. Four interrupt inputs, INT0 to INT3, one for each of the downstream pairs, are provided. One interrupt output, INT, acts as an AND of the four interrupt inputs.
An active LOW reset input allows the PCA9545A/45B/45C to recover from a situation where one of the downstream I2C-buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C-bus state machine and causes all the channels to be deselected as does the internal power-on reset function.
The pass gates of the switches are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9545A/45B/45C. This allows the use of different bus voltages on each pair, so that 1.8 V or 2.5 V or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.
The PCA9545A, PCA9545B and PCA9545C are identical except for the fixed portion of the slave address.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9545ABS | PCA9545ABS,118 | 9352 758 07118 | Volume production | SOT662-1
(HVQFN20) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9545AD | PCA9545AD,112 | 9352 758 08112 | Volume production | SOT163 | Tube | Standard Marking | |
| PCA9545AD | PCA9545AD,118 | 9352 758 08118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9545APW | PCA9545APW,112 | 9352 758 09112 | Volume production | SOT360 | Tube | Standard Marking | |
| PCA9545APW | PCA9545APW,118 | 9352 758 09118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9545BPW | PCA9545BPW,118 | 9352 833 07118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9545CPW | PCA9545CPW,118 | 9352 833 08118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9545ABS | PCA9545ABS,118 | PCA9545ABS |
| Always Pb-free | ||||
| PCA9545AD | PCA9545AD,112 | PCA9545AD |
| week 13, 2005 | ||||
| PCA9545AD | PCA9545AD,118 | PCA9545AD |
| week 13, 2005 | ||||
| PCA9545APW | PCA9545APW,112 | PCA9545APW |
| week 13, 2005 | ||||
| PCA9545APW | PCA9545APW,118 | PCA9545APW |
| week 13, 2005 | ||||
| PCA9545BPW | PCA9545BPW,118 | PCA9545BPW |
| Always Pb-free | ||||
| PCA9545CPW | PCA9545CPW,118 | PCA9545CPW |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9545ABS | 9352 758 07118 | PCA9545ABS,118 | 1.5600 | NA | MOUSER ELECTRONICS | 5,974 | 11/21/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 15,185 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 5,974 | 11/21/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 6,000 | 11/22/2009 | Buy online | ||||||
| PCA9545AD | 9352 758 08112 | PCA9545AD,112 | 1.0000 | NA | ARROW ELECTRONICS | 920 | 11/23/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 62 | 11/22/2009 | Buy online | ||||||
| PCA9545AD | 9352 758 08118 | PCA9545AD,118 | 1.0000 | NA | MOUSER ELECTRONICS | 1,751 | 11/21/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 920 | 11/23/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 5,118 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,751 | 11/21/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,000 | 11/23/2009 | Buy online | ||||||
| PCA9545APW | 9352 758 09112 | PCA9545APW,112 | 1.0000 | NA | AVNET ELECTRONICS MARKETING | 4 | 11/23/2009 | Buy online | not available | |
| PCA9545APW | 9352 758 09118 | PCA9545APW,118 | 1.0000 | NA | AVNET ELECTRONICS MARKETING | 2 | 11/23/2009 | Buy online | Order samples | |
| ASIA | WPI | 316 | 1 | 11/20/2009 | Buy online | |||||
| PCA9545BPW | 9352 833 07118 | PCA9545BPW,118 | NA | DIGI-KEY CORPORATION | 4,561 | 11/21/2009 | Buy online | Order samples | ||
| PCA9545CPW | 9352 833 08118 | PCA9545CPW,118 | NA | DIGI-KEY CORPORATION | 2,500 | 11/21/2009 | Buy online | Order samples | ||
| NA | FUTURE ELECTRONICS | 2,500 | 11/22/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | INTERRUPT | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs | # of Addresses | Reset input pin |
|---|---|---|---|---|---|---|---|---|---|
| PCA9545ABS | SOT662-1
(HVQFN20) | 4-1 | -40~85 | 400 | 2.3~5.5 | 1 | 4 | 4 | yes |
| PCA9545AD | SOT163
| 4-1 | -40~85 | 400 | 2.3~5.5 | 1 | 4 | 4 | yes |
| PCA9545APW | SOT360
| 4-1 | -40~85 | 400 | 2.3~5.5 | 1 | 4 | 4 | yes |
| PCA9545BPW | SOT360
| 4-1 | -40~85 | 400 | 2.3~5.5 | 1 | 4 | 4 | yes |
| PCA9545CPW | SOT360
| 4-1 | -40~85 | 400 | 2.3~5.5 | 1 | 4 | 4 | yes |
Similar products
PCA9545A/45B/45C
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.