NXP Semiconductors


Select site:

English

PCA9546A

Selection guide

Datasheet

PCA9546A
(Product Specification)
29-Aug-06, 25 pages, 444 kB

Download all documentation

General description

The PCA9546A is a quad bidirectional translating switch controlled via the I 2C-bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCx/SDx channel or combination of channels can be selected, determined by the contents of the programmable control register.

An active LOW reset input allows the PCA9546A to recover from a situation where one of the downstream I 2C-buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I 2C-bus state machine and causes all the channels to be deselected as does the internal Power-On Reset (POR) function.

The pass gates of the switches are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9546A. This allows the use of different bus voltages on each pair, so that 1.8 V or 2.5 V or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

Features

  • 1-of-4 bidirectional translating switches
  • I 2C-bus interface logic; compatible with SMBus standards
  • Active LOW reset input
  • 3 address pins allowing up to 8 devices on the I 2C-bus
  • Channel selection via I 2C-bus, in any combination
  • Power-up with all switch channels deselected
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low stand-by current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant Inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Three packages offered: SO16, TSSOP16, and HVQFN16

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9546ABSPCA9546ABS,1189352 758 11118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9546ABS
Always Pb-free
PCA9546ADPCA9546AD,1129352 758 12112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPCA9546AD
week 13, 2005
PCA9546ADPCA9546AD,1189352 758 12118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9546AD
week 13, 2005
PCA9546APWPCA9546APW,1129352 758 13112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9546APW
week 13, 2005
PCA9546APWPCA9546APW,1189352 758 13118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9546APW
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9546ABS9352 758 11118  PCA9546ABS,118  1.0000NADIGI-KEY CORPORATION13,220 7/3/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS889 7/4/2009Buy online 
    NAFUTURE ELECTRONICS200 7/3/2009Buy online 
PCA9546AD9352 758 12112  PCA9546AD,112  1.0000NAARROW ELECTRONICS161 7/2/2009Buy onlinenot available
    NAFUTURE ELECTRONICS350 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING206 7/2/2009Buy online 
PCA9546AD9352 758 12118  PCA9546AD,118  1.0000NADIGI-KEY CORPORATION4,709 7/3/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,347 7/4/2009Buy online 
    NAFUTURE ELECTRONICS12,500 7/3/2009Buy online 
PCA9546APW9352 758 13112  PCA9546APW,112  1.0000NAARROW ELECTRONICS3,177 7/2/2009Buy onlinenot available
    NAFUTURE ELECTRONICS4,599 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING4,120 7/2/2009Buy online 
PCA9546APW9352 758 13118  PCA9546APW,118  0.9800NAARROW ELECTRONICS47,500 7/2/2009Buy onlineOrder samples
    ASIASAC - Taiwanyes250007/04/2009Buy online 
    NADIGI-KEY CORPORATION4,276 7/3/2009Buy online 
    NAMOUSER ELECTRONICS1,293 7/4/2009Buy online 
    NAFUTURE ELECTRONICS7,500 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING5,000 7/2/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs# of AddressesReset input pin
PCA9546ABSSOT629-1
(HVQFN16)
-40~854002.3~5.5148yes
PCA9546ADSOT109-1
(SO16)
-40~854002.3~5.5148yes
PCA9546APWSOT403-1
(TSSOP16)
-40~854002.3~5.5148yes


Similar products
PCA9546A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.