Eight-Channel I²C-Bus Multiplexer with Reset

Block Diagram

Choose a diagram:

PCA9547

PCA9547 Block Diagram

PCA9547BS, PCA9547D, PCA9547PW

PCA9547BS, PCA9547D, PCA9547PW

Features

Key Features

  • 1-of-8 bidirectional translating multiplexer
  • I²C-bus interface logic; compatible with SMBus standards
  • Active LOW RESET input
  • 3 address pins allowing up to 8 devices on the I²C-bus
  • Channel selection via I²C-bus, one channel at a time
  • Power-up with all channels deselected except Channel 0 which is connected
  • Low Ron multiplexers
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Packages Offered

  • SO24, TSSOP24, HVQFN24

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 12 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Package Information (3)
Packing Information (3)

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?