NXP Semiconductors


Select site:

English

PCA9547

Selection guide

Datasheet

PCA9547
(Product Specification)
10-Jul-09, 26 pages, 142 kB

Download all documentation

PCA9547 - 8-channel I2C-bus multiplexer with reset

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9547 is an octal bidirectional translating multiplexer controlled by the I2C-bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Only one SCx/SDx channel can be selected at a time, determined by the contents of the programmable control register. The device powers up with Channel 0 connected, allowing immediate communication between the master and downstream devices on that channel.

An active LOW reset input allows the PCA9547 to recover from a situation where one of the downstream I2C-buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C-bus state machine causing all the channels to be deselected, except Channel 0 so that the master can regain control of the bus.

The pass gates of the multiplexers are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9547. This allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V, or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

Features

  • 1-of-8 bidirectional translating multiplexer
  • I2C-bus interface logic; compatible with SMBus standards
  • Active LOW RESET input
  • 3 address pins allowing up to 8 devices on the I2C-bus
  • Channel selection via I2C-bus, one channel at a time
  • Power-up with all channels deselected except Channel 0 which is connected
  • Low Ron multiplexers
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO24, TSSOP24, HVQFN24

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9547BSPCA9547BS,1189352 807 87118Volume productionSOT616-1
(HVQFN24)
Reel Pack, SMD, 13"Standard Marking
PCA9547DPCA9547D,1129352 807 88112Volume productionSOT137TubeStandard Marking
PCA9547DPCA9547D,1189352 807 88118Volume productionSOT137Reel Pack, SMD, 13"Standard Marking
PCA9547PWPCA9547PW,1129352 807 89112Volume productionSOT355-1
(TSSOP24)
TubeStandard Marking
PCA9547PWPCA9547PW,1189352 807 89118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9547BSPCA9547BS,118PCA9547BS
Always Pb-free
PCA9547DPCA9547D,112PCA9547D
Always Pb-free
PCA9547DPCA9547D,118PCA9547D
Always Pb-free
PCA9547PWPCA9547PW,112PCA9547PW
Always Pb-free
PCA9547PWPCA9547PW,118PCA9547PW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9547BS9352 807 87118  PCA9547BS,118  1.3000NAMOUSER ELECTRONICS112 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION9,155 11/20/2009Buy online 
    NAMOUSER ELECTRONICS112 11/20/2009Buy online 
PCA9547D9352 807 88112  PCA9547D,112  1.3000NADIGI-KEY CORPORATION1,637 11/20/2009Buy onlinenot available
    NAFUTURE ELECTRONICS1,200 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING857 11/19/2009Buy online 
PCA9547D9352 807 88118  PCA9547D,118  1.3000NAMOUSER ELECTRONICS1,943 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS1,943 11/20/2009Buy online 
PCA9547PW9352 807 89112  PCA9547PW,112  1.3000NAARROW ELECTRONICS356 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION65 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING383 11/19/2009Buy online 
PCA9547PW9352 807 89118  PCA9547PW,118  1.3000NAMOUSER ELECTRONICS44 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS356 11/19/2009Buy online 
    NAMOUSER ELECTRONICS44 11/20/2009Buy online 
    ASIASAC - Taiwanyes250011/20/2009Buy online 
    ASIAWPI7,500250011/19/2009Buy online 

Applications


Related applications
Intelligent washing machine

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)InputsOutputs# of AddressesReset input pin
PCA9547BSSOT616-1
(HVQFN24)
-40~854002.3~5.5188yes
PCA9547DSOT137
-40~854002.3~5.5188yes
PCA9547PWSOT355-1
(TSSOP24)
-40~854002.3~5.5188yes


Similar products
PCA9547 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.