Eight-Channel I²C-Bus Switch with Reset

See product image

Block Diagram

Choose a diagram:

PCA9548A

PCA9548A Block Diagram

PCA9548ABS, PCA9548AD, PCA9548APW

 PCA9548ABS, PCA9548AD, PCA9548APW Block Diagram

Features

Key Features

  • 1-of-8 bidirectional translating switches
  • I²C-bus interface logic; compatible with SMBus standards
  • Active LOW reset input
  • Three address pins allowing up to eight devices on the I²C-bus
  • Channel selection via I²C-bus, in any combination
  • Power-up with all switch channels deselected
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 6 V tolerant inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Packages Offered

  • SO24, TSSOP24, HVQFN24

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Package Information (3)
Packing Information (4)

Design Resources

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?