The PCA9548A is an octal bidirectional translating switch controlled via the I2C-bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Any individual SCx/SDx channel or combination of channels can be selected, determined by the contents of the programmable control register.
An active LOW reset input allows the PCA9548A to recover from a situation where one of the downstream I2C-buses is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C-bus state machine and causes all the channels to be deselected as does the internal Power-on reset function.
The pass gates of the switches are constructed such that the VDD pin can be used to limit the maximum high voltage which will be passed by the PCA9548A. This allows the use of different bus voltages on each pair, so that 1.8 V or 2.5 V or 3.3 V parts can communicate with 5 V parts without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9548ABS | PCA9548ABS,118 | 9352 758 14118 | Volume production | SOT616-1
(HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | PCA9548ABS
| Always Pb-free |
| PCA9548AD | PCA9548AD,112 | 9352 758 15112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | PCA9548AD
| week 13, 2005 |
| PCA9548AD | PCA9548AD,118 | 9352 758 15118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | PCA9548AD
| week 13, 2005 |
| PCA9548APW | PCA9548APW,112 | 9352 758 16112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | PCA9548APW
| week 13, 2005 |
| PCA9548APW | PCA9548APW,118 | 9352 758 16118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | PCA9548APW
| week 13, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9548ABS | 9352 758 14118 | PCA9548ABS,118 | 1.3700 | NA | ARROW ELECTRONICS | 6,000 | 7/2/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,465 | 7/3/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 200 | 7/3/2009 | Buy online | ||||||
| PCA9548AD | 9352 758 15112 | PCA9548AD,112 | 1.3700 | NA | DIGI-KEY CORPORATION | 751 | 7/3/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 165 | 7/3/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,180 | 7/2/2009 | Buy online | ||||||
| PCA9548AD | 9352 758 15118 | PCA9548AD,118 | 1.3700 | NA | MOUSER ELECTRONICS | 1,186 | 7/4/2009 | Buy online | Order samples | |
| PCA9548APW | 9352 758 16112 | PCA9548APW,112 | 1.3700 | NA | DIGI-KEY CORPORATION | 1,370 | 7/3/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 5,271 | 7/3/2009 | Buy online | ||||||
| PCA9548APW | 9352 758 16118 | PCA9548APW,118 | 1.3700 | NA | MOUSER ELECTRONICS | 136 | 7/4/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 5,000 | 7/3/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs | # of Addresses | Reset input pin |
|---|---|---|---|---|---|---|---|---|
| PCA9548ABS | SOT616-1
(HVQFN24) | -40~85 | 400 | 2.3~5.5 | 1 | 8 | 8 | yes |
| PCA9548AD | SOT137-1
(SO24) | -40~85 | 400 | 2.3~5.5 | 1 | 8 | 8 | yes |
| PCA9548APW | SOT355-1
(TSSOP24) | -40~85 | 400 | 2.3~5.5 | 1 | 8 | 8 | yes |
Similar products
PCA9548A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.