The PCA9549 provides eight bits of high speed TTL-compatible bus switching controlled by the I2C-bus. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. Any individual A to B channel or combination of channels can be selected via the I2C-bus, determined by the contents of the programmable Control register. When the I2-bus bit is HIGH (logic 1), the switch is on and data can flow from Port A to Port B, or vice versa. When the I2C-bus bit is LOW (logic 0), the switch is open, creating a high-impedance state between the two ports, which stops the data flow.
An active LOW reset input (RESET) allows the PCA9549 to recover from a situation where the I2C-bus is stuck in a LOW state. Pulling the RESET pin LOW resets the I2C-bus state machine and causes all the bits to be open, as does the internal power-on reset function.
Three address pins allow up to eight devices on the same bus.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9549BS | PCA9549BS-T | 9352 822 28118 | Volume production | SOT616-1
(HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | PCA9549BS
| Always Pb-free |
| PCA9549D | PCA9549D | 9352 822 29112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | PCA9549D
| Always Pb-free |
| PCA9549D | PCA9549D-T | 9352 822 29118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | PCA9549D
| Always Pb-free |
| PCA9549PW | PCA9549PW | 9352 822 31112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | PCA9549PW
| Always Pb-free |
| PCA9549PW | PCA9549PW-T | 9352 822 31118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | PCA9549PW
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9549BS | 9352 822 28118 | NA | DIGI-KEY CORPORATION | 6,000 | 8/5/2008 | Buy online | Order samples | |
| PCA9549D | 9352 822 29112 | NA | DIGI-KEY CORPORATION | 577 | 8/5/2008 | Buy online | Order samples | |
| PCA9549D | 9352 822 29118 | NA | DIGI-KEY CORPORATION | 2,000 | 8/5/2008 | Buy online | not available | |
| PCA9549PW | 9352 822 31112 | NA | DIGI-KEY CORPORATION | 853 | 8/5/2008 | Buy online | not available | |
| PCA9549PW | 9352 822 31118 | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | I²C-bus(kHz) | Operating voltage(VDC) | Inputs | Outputs | # of Addresses | Reset input pin |
|---|---|---|---|---|---|---|---|---|
| PCA9549BS | SOT616-1
(HVQFN24) | -40~85 | 400 | 2.3~5.5 | 8 | 8 | 8 | yes |
| PCA9549D | SOT137-1
(SO24) | -40~85 | 400 | 2.3~5.5 | 8 | 8 | 8 | yes |
| PCA9549PW | SOT355-1
(TSSOP24) | -40~85 | 400 | 2.3~5.5 | 8 | 8 | 8 | yes |
PCA9549 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.