NXP Semiconductors


Select site:

English

PCA9552

Selection guide

Datasheet

PCA9552
(Product Specification)
09-Mar-06, 28 pages, 159 kB

Download all documentation

General description

The PCA9552 LED blinker blinks LEDs in I2C-bus and SMBus applications where it is necessary to limit bus traffic or free up the I2C-bus master's (MCU, MPU, DSP, chip set, etc.) timer. The uniqueness of this device is the internal oscillator with two programmable blink rates. To blink LEDs using normal I/O expanders like the PCF8574 or PCA9554, the bus master must send repeated commands to turn the LED on and off. This greatly increases the amount of traffic on the I2C-bus and uses up one of the master's timers. The PCA9552 LED blinker instead requires only the initial setup command to program BLINK RATE 1 and BLINK RATE 2 (that is, the frequency and duty cycle) for each individual output. From then on, only one command from the bus master is required to turn each individual open-drain output on, off, or to cycle at BLINK RATE 1 or BLINK RATE 2. Maximum output sink current is 25 mA per bit and 200 mA per package.

Any bits not used for controlling the LEDs can be used for General Purpose Parallel Input/Output (GPIO) expansion.

The active LOW hardware reset pin (RESET) and Power-On Reset (POR) initializes the registers to their default state, all zeroes, causing the bits to be set HIGH (LED off).

Three hardware address pins on the PCA9552 allow eight devices to operate on the same bus.

Features

  • 16 LED drivers (on, off, flashing at a programmable rate)
  • 2 selectable, fully programmable blink rates (frequency and duty cycle) between 0.172 Hz and 44 Hz (5.82 seconds and 0.023 seconds)
  • Input/outputs not used as LED drivers can be used as regular GPIOs
  • Internal oscillator requires no external components
  • I2C-bus interface logic compatible with SMBus
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • Active LOW reset input
  • 16 open-drain outputs directly drive LEDs to 25 mA
  • Edge rate control on outputs
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO24, TSSOP24, HVQFN24

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9552BSPCA9552BS,1189352 723 96118Volume productionSOT616-1
(HVQFN24)
Reel Pack, SMD, 13"Standard MarkingPCA9552BS
Always Pb-free
PCA9552DPCA9552D,1129352 723 95112Volume productionSOT137-1
(SO24)
TubeStandard MarkingPCA9552D
week 5, 2005
PCA9552DPCA9552D,1189352 723 95118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingPCA9552D
week 5, 2005
PCA9552PWPCA9552PW,1129352 723 94112Volume productionSOT355-1
(TSSOP24)
TubeStandard MarkingPCA9552PW
week 12, 2005
PCA9552PWPCA9552PW,1189352 723 94118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard MarkingPCA9552PW
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9552BS9352 723 96118  PCA9552BS,118  1.5200NAARROW ELECTRONICS6,000 7/2/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION16,016 7/3/2009Buy online 
    NAMOUSER ELECTRONICS4,496 7/4/2009Buy online 
PCA9552D9352 723 95112  PCA9552D,112  1.5200NAARROW ELECTRONICS254 7/2/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,413 7/3/2009Buy online 
    NAFUTURE ELECTRONICS175 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,895 7/2/2009Buy online 
PCA9552D9352 723 95118  PCA9552D,118  1.5200NAMOUSER ELECTRONICS1,339 7/4/2009Buy onlinenot available
PCA9552PW9352 723 94112  PCA9552PW,112  1.5200NAARROW ELECTRONICS1,647 7/2/2009Buy onlinenot available
    NADIGI-KEY CORPORATION3,966 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,952 7/2/2009Buy online 
PCA9552PW9352 723 94118  PCA9552PW,118  1.5200ASIASAC - Taiwanyes250007/04/2009Buy onlineOrder samples
    ASIAWPI2,500250007/03/2009Buy online 
    NAMOUSER ELECTRONICS1,101 7/4/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
PWMs# of BitsI²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9552BSSOT616-1
(HVQFN24)
-40~852 (40 Hz to 6.4 sec)164002.3~5.5258200yes
PCA9552DSOT137-1
(SO24)
-40~852 (40 Hz to 6.4 sec)164002.3~5.5258200yes
PCA9552PWSOT355-1
(TSSOP24)
-40~852 (40 Hz to 6.4 sec)164002.3~5.5258200yes


Similar products
PCA9552 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.