The PCA9554 and PCA9554A are 16-pin CMOS devices that provide 8 bits of General Purpose parallel Input/Output (GPIO) expansion for I2C-bus/SMBus applications and were developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. The improvements include higher drive capability, 5 V I/O tolerance, lower supply current, individual I/O configuration, 400 kHz clock frequency, and smaller packaging. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.
The PCA9554/PCA9554A consist of an 8-bit Configuration register (Input or Output selection); 8-bit Input Port register, 8-bit Output Port register and an 8-bit Polarity Inversion register (active HIGH or active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input Port or Output Port register. The polarity of the read register can be inverted with the Polarity Inversion register. All registers can be read by the system master. Although pin-to-pin and I2C-bus address compatible with the PCF8574 series, software changes are required due to the enhancements and are discussed in Application Note AN469.
The PCA9554/PCA9554A open-drain interrupt output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine.
Three hardware pins (A0, A1, A2) vary the fixed I2C-bus address and allow up to eight devices to share the same I2C-bus/SMBus. The PCA9554A is identical to the PCA9554 except that the fixed I2C-bus address is different allowing up to sixteen of these devices (eight of each) on the same I2C-bus/SMBus.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9554ABS | 9352 720 03115 | Development | SOT629-1
(HVQFN16) | Reel Pack, SMD, 7" | Standard Marking | PCA9554ABS
| ||
| PCA9554ABS | PCA9554ABS-T | 9352 720 03118 | Volume production | SOT629-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | PCA9554ABS
| Always Pb-free |
| PCA9554AD | PCA9554AD | 9352 691 95112 | Volume production | SOT162-1
(SO16) | Tube | Standard Marking | PCA9554AD
| week 45, 2004 |
| PCA9554AD | PCA9554AD-T | 9352 691 95118 | Volume production | SOT162-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | PCA9554AD
| week 45, 2004 |
| PCA9554ADB | PCA9554ADB | 9352 692 01112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | PCA9554ADB
| week 12, 2005 |
| PCA9554ADB | PCA9554ADB-T | 9352 692 01118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | PCA9554ADB
| week 12, 2005 |
| PCA9554AN | PCA9554AN | 9352 774 96112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | PCA9554AN
| Always Pb-free |
| PCA9554APW | PCA9554APW | 9352 692 02112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | PCA9554APW
| week 48, 2004 |
| PCA9554APW | PCA9554APW-T | 9352 692 02118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | PCA9554APW
| week 48, 2004 |
| PCA9554ATS | PCA9554ATS | 9352 767 72112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking | PCA9554ATS
| week 13, 2005 |
| PCA9554ATS | PCA9554ATS-T | 9352 767 72118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | PCA9554ATS
| week 13, 2005 |
| PCA9554BS | PCA9554BS-T | 9352 719 79118 | Volume production | SOT629-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | PCA9554BS
| Always Pb-free |
| PCA9554D | PCA9554D | 9352 691 92112 | Volume production | SOT162-1
(SO16) | Tube | Standard Marking | PCA9554D
| week 45, 2004 |
| PCA9554D | PCA9554D-T | 9352 691 92118 | Volume production | SOT162-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | PCA9554D
| week 45, 2004 |
| PCA9554DB | PCA9554DB | 9352 691 93112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | PCA9554DB
| week 12, 2005 |
| PCA9554DB | PCA9554DB-T | 9352 691 93118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | PCA9554DB
| week 12, 2005 |
| PCA9554N | PCA9554N | 9352 767 67112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | PCA9554N
| Always Pb-free |
| PCA9554PW | PCA9554PW | 9352 691 94112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | PCA9554PW
| week 48, 2004 |
| PCA9554PW | PCA9554PW-T | 9352 691 94118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | PCA9554PW
| week 48, 2004 |
| PCA9554PW/DG | PCA9554PW/DG-T | 9352 858 96118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | PCA9554PW/DG
| |
| PCA9554TS | PCA9554TS | 9352 767 71112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking | PCA9554TS
| week 13, 2005 |
| PCA9554TS | PCA9554TS-T | 9352 767 71118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | PCA9554TS
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9554ABS | 9352 720 03115 | not available | ||||||
| PCA9554ABS | 9352 720 03118 | 1.0000 | Order samples | |||||
| PCA9554AD | 9352 691 95112 | 1.0000 | not available | |||||
| PCA9554AD | 9352 691 95118 | 1.0000 | Order samples | |||||
| PCA9554ADB | 9352 692 01112 | 0.9800 | not available | |||||
| PCA9554ADB | 9352 692 01118 | 0.9800 | Order samples | |||||
| PCA9554AN | 9352 774 96112 | 1.0800 | Order samples | |||||
| PCA9554APW | 9352 692 02112 | 1.0000 | not available | |||||
| PCA9554APW | 9352 692 02118 | 1.0000 | Order samples | |||||
| PCA9554ATS | 9352 767 72112 | 0.9800 | not available | |||||
| PCA9554ATS | 9352 767 72118 | 0.9800 | Order samples | |||||
| PCA9554BS | 9352 719 79118 | 1.0000 | Order samples | |||||
| PCA9554D | 9352 691 92112 | 1.0000 | not available | |||||
| PCA9554D | 9352 691 92118 | 1.0000 | Order samples | |||||
| PCA9554DB | 9352 691 93112 | 1.0000 | Order samples | |||||
| PCA9554DB | 9352 691 93118 | 1.0000 | not available | |||||
| PCA9554N | 9352 767 67112 | 1.0800 | Order samples | |||||
| PCA9554PW | 9352 691 94112 | 1.0300 | not available | |||||
| PCA9554PW | 9352 691 94118 | 1.0300 | ASIA | WPI | 25,000 | 10/13/2008 | Buy online | Order samples |
| PCA9554PW/DG | 9352 858 96118 | Order samples | ||||||
| PCA9554TS | 9352 767 71112 | 0.9800 | not available | |||||
| PCA9554TS | 9352 767 71118 | 0.9800 | Order samples |
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | INTERRUPT | Operating temp.(Cel) | # of Bits | Source Current per bit(mA) | I²C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9554ABS | SOT629-1
(HVQFN16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554AD | SOT162-1
(SO16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554ADB | SOT338-1
(SSOP16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554AN | SOT38-4
(DIP16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554APW | SOT403-1
(TSSOP16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554ATS | SOT266-1
(SSOP20) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554BS | SOT629-1
(HVQFN16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554D | SOT162-1
(SO16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554DB | SOT338-1
(SSOP16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554N | SOT38-4
(DIP16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554PW | SOT403-1
(TSSOP16) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
| PCA9554TS | SOT266-1
(SSOP20) | 0-1 | -40~85 | 8 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 100 |
PCA9554/PCA9554A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.