NXP Semiconductors


Select site:

English

PCA9554/PCA9554A

Selection guide

Datasheet

PCA9554/PCA9554A
(Product Specification)
13-Nov-06, 30 pages, 179 kB

Download all documentation

General description

The PCA9554 and PCA9554A are 16-pin CMOS devices that provide 8 bits of General Purpose parallel Input/Output (GPIO) expansion for I2C-bus/SMBus applications and were developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. The improvements include higher drive capability, 5 V I/O tolerance, lower supply current, individual I/O configuration, 400 kHz clock frequency, and smaller packaging. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.

The PCA9554/PCA9554A consist of an 8-bit Configuration register (Input or Output selection); 8-bit Input Port register, 8-bit Output Port register and an 8-bit Polarity Inversion register (active HIGH or active LOW operation). The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input Port or Output Port register. The polarity of the read register can be inverted with the Polarity Inversion register. All registers can be read by the system master. Although pin-to-pin and I2C-bus address compatible with the PCF8574 series, software changes are required due to the enhancements and are discussed in Application Note AN469.

The PCA9554/PCA9554A open-drain interrupt output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine.

Three hardware pins (A0, A1, A2) vary the fixed I2C-bus address and allow up to eight devices to share the same I2C-bus/SMBus. The PCA9554A is identical to the PCA9554 except that the fixed I2C-bus address is different allowing up to sixteen of these devices (eight of each) on the same I2C-bus/SMBus.

Features

  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant I/Os
  • Polarity Inversion register
  • Active LOW interrupt output
  • Low standby current
  • Noise filter on SCL/SDA inputs
  • No glitch on power-up
  • Internal power-on reset
  • 8 I/O pins which default to 8 inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: DIP16, SO16, SSOP16, SSOP20, TSSOP16, HVQFN16 (2 versions: 4 x 4 x 0.85 mm and 3 x 3 x 0.85 mm), and bare die

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9554ABSPCA9554ABS,1159352 720 03115DevelopmentSOT629-1
(HVQFN16)
Reel Pack, SMD, 7"Standard MarkingPCA9554ABS
Always Pb-free
PCA9554ABSPCA9554ABS,1189352 720 03118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9554ABS
Always Pb-free
PCA9554ADPCA9554AD,1129352 691 95112Volume productionSOT162-1
(SO16)
TubeStandard MarkingPCA9554AD
week 45, 2004
PCA9554ADPCA9554AD,1189352 691 95118Volume productionSOT162-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9554AD
week 45, 2004
PCA9554ADBPCA9554ADB,1129352 692 01112Volume productionSOT338-1
(SSOP16)
TubeStandard MarkingPCA9554ADB
week 12, 2005
PCA9554ADBPCA9554ADB,1189352 692 01118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9554ADB
week 12, 2005
PCA9554ANPCA9554AN,1129352 774 96112Volume productionSOT38-4
(DIP16)
TubeStandard MarkingPCA9554AN
Always Pb-free
PCA9554APWPCA9554APW,1129352 692 02112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9554APW
week 48, 2004
PCA9554APWPCA9554APW,1189352 692 02118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9554APW
week 48, 2004
PCA9554ATSPCA9554ATS,1129352 767 72112Volume productionSOT266-1
(SSOP20)
TubeStandard MarkingPCA9554ATS
week 13, 2005
PCA9554ATSPCA9554ATS,1189352 767 72118Volume productionSOT266-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9554ATS
week 13, 2005
PCA9554BSPCA9554BS,1189352 719 79118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9554BS
Always Pb-free
PCA9554DPCA9554D,1129352 691 92112Volume productionSOT162-1
(SO16)
TubeStandard MarkingPCA9554D
week 45, 2004
PCA9554DPCA9554D,1189352 691 92118Volume productionSOT162-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9554D
week 45, 2004
PCA9554DBPCA9554DB,1129352 691 93112Volume productionSOT338-1
(SSOP16)
TubeStandard MarkingPCA9554DB
week 12, 2005
PCA9554DBPCA9554DB,1189352 691 93118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9554DB
week 12, 2005
PCA9554NPCA9554N,1129352 767 67112Volume productionSOT38-4
(DIP16)
TubeStandard MarkingPCA9554N
Always Pb-free
PCA9554PWPCA9554PW,1129352 691 94112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9554PW
week 48, 2004
PCA9554PWPCA9554PW,1189352 691 94118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9554PW
week 48, 2004
PCA9554PW/DGPCA9554PW/DG,1189352 858 96118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9554PW/DG
Always Pb-free
PCA9554TSPCA9554TS,1129352 767 71112Volume productionSOT266-1
(SSOP20)
TubeStandard MarkingPCA9554TS
week 13, 2005
PCA9554TSPCA9554TS,1189352 767 71118Volume productionSOT266-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9554TS
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9554ABS9352 720 03115  PCA9554ABS,115        not available
PCA9554ABS9352 720 03118  PCA9554ABS,118  1.0000NADIGI-KEY CORPORATION10,444 7/9/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS4,615 7/9/2009Buy online 
    NAFUTURE ELECTRONICS200 7/8/2009Buy online 
PCA9554AD9352 691 95112  PCA9554AD,112  1.0000NAARROW ELECTRONICS743 7/8/2009Buy onlinenot available
    NADIGI-KEY CORPORATION2,033 7/9/2009Buy online 
    NAFUTURE ELECTRONICS1,920 7/8/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,468 7/8/2009Buy online 
PCA9554AD9352 691 95118  PCA9554AD,118  1.0000NAMOUSER ELECTRONICS1,567 7/9/2009Buy onlineOrder samples
PCA9554ADB9352 692 01112  PCA9554ADB,112  0.9800NAAVNET ELECTRONICS MARKETING1,688 7/8/2009Buy onlinenot available
PCA9554ADB9352 692 01118  PCA9554ADB,118  0.9800NADIGI-KEY CORPORATION3,975 7/9/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,020 7/9/2009Buy online 
    NAFUTURE ELECTRONICS200 7/8/2009Buy online 
PCA9554AN9352 774 96112  PCA9554AN,112  1.0800      Order samples
PCA9554APW9352 692 02112  PCA9554APW,112  1.0000NAARROW ELECTRONICS1,697 7/8/2009Buy onlinenot available
    NADIGI-KEY CORPORATION3,257 7/9/2009Buy online 
    NAMOUSER ELECTRONICS1,472 7/9/2009Buy online 
    NAFUTURE ELECTRONICS2,328 7/8/2009Buy online 
    NAAVNET ELECTRONICS MARKETING8,230 7/8/2009Buy online 
PCA9554APW9352 692 02118  PCA9554APW,118  1.0000ASIAWPI2,500250007/08/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,294 7/9/2009Buy online 
PCA9554ATS9352 767 72112  PCA9554ATS,112  0.9800NAAVNET ELECTRONICS MARKETING1,350 7/8/2009Buy onlinenot available
PCA9554ATS9352 767 72118  PCA9554ATS,118  0.9800NADIGI-KEY CORPORATION5,126 7/9/2009Buy onlinenot available
PCA9554BS9352 719 79118  PCA9554BS,118  1.0000NAARROW ELECTRONICS6,000 7/8/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION17,103 7/9/2009Buy online 
    NAFUTURE ELECTRONICS200 7/8/2009Buy online 
PCA9554D9352 691 92112  PCA9554D,112  1.0000NAARROW ELECTRONICS1,842 7/8/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,947 7/9/2009Buy online 
    NAFUTURE ELECTRONICS1,179 7/8/2009Buy online 
    NAAVNET ELECTRONICS MARKETING440 7/8/2009Buy online 
PCA9554D9352 691 92118  PCA9554D,118  1.0000NAMOUSER ELECTRONICS1,089 7/9/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING6,000 7/8/2009Buy online 
PCA9554DB9352 691 93112  PCA9554DB,112  1.0000NAARROW ELECTRONICS1,354 7/8/2009Buy onlinenot available
    NADIGI-KEY CORPORATION998 7/9/2009Buy online 
    NAAVNET ELECTRONICS MARKETING845 7/8/2009Buy online 
PCA9554DB9352 691 93118  PCA9554DB,118  1.0000NAMOUSER ELECTRONICS1,973 7/9/2009Buy onlinenot available
PCA9554N9352 767 67112  PCA9554N,112  1.0800NADIGI-KEY CORPORATION910 7/9/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS776 7/9/2009Buy online 
    NAFUTURE ELECTRONICS200 7/8/2009Buy online 
PCA9554PW9352 691 94112  PCA9554PW,112  1.0300NAARROW ELECTRONICS9,460 7/8/2009Buy onlinenot available
    NADIGI-KEY CORPORATION2,613 7/9/2009Buy online 
    NAFUTURE ELECTRONICS1,051 7/8/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,147 7/8/2009Buy online 
PCA9554PW9352 691 94118  PCA9554PW,118  1.0300NADIGI-KEY CORPORATION2,137 7/9/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS567 7/9/2009Buy online 
    NAFUTURE ELECTRONICS9,808 7/8/2009Buy online 
PCA9554PW/DG9352 858 96118  PCA9554PW/DG,118  NAARROW ELECTRONICS2,500 7/8/2009Buy onlinenot available
    NAMOUSER ELECTRONICS200 7/9/2009Buy online 
    NAFUTURE ELECTRONICS2,500 7/8/2009Buy online 
PCA9554TS9352 767 71112  PCA9554TS,112  0.9800      not available
PCA9554TS9352 767 71118  PCA9554TS,118  0.9800      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
# of BitsSource Current per bit(mA)I²C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current Source Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCA9554ABSSOT629-1
(HVQFN16)
0-1-40~858104002.3~5.5yes258100
PCA9554ADSOT162-1
(SO16)
0-1-40~858104002.3~5.5yes258100
PCA9554ADBSOT338-1
(SSOP16)
0-1-40~858104002.3~5.5yes258100
PCA9554ANSOT38-4
(DIP16)
0-1-40~858104002.3~5.5yes258100
PCA9554APWSOT403-1
(TSSOP16)
0-1-40~858104002.3~5.5yes258100
PCA9554ATSSOT266-1
(SSOP20)
0-1-40~858104002.3~5.5yes258100
PCA9554BSSOT629-1
(HVQFN16)
0-1-40~858104002.3~5.5yes258100
PCA9554DSOT162-1
(SO16)
0-1-40~858104002.3~5.5yes258100
PCA9554DBSOT338-1
(SSOP16)
0-1-40~858104002.3~5.5yes258100
PCA9554NSOT38-4
(DIP16)
0-1-40~858104002.3~5.5yes258100
PCA9554PWSOT403-1
(TSSOP16)
0-1-40~858104002.3~5.5yes258100
PCA9554TSSOT266-1
(SSOP20)
0-1-40~858104002.3~5.5yes258100


Similar products
PCA9554/PCA9554A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.