The PCA9555 is a 24-pin CMOS device that provides 16 bits of General Purpose parallel Input/Output (GPIO) expansion for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. The improvements include higher drive capability, 5 V I/O tolerance, lower supply current, individual I/O configuration, and smaller packaging. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.
The PCA9555 consists of two 8-bit Configuration (Input or Output selection); Input, Output and Polarity Inversion (active HIGH or active LOW operation) registers. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each Input or Output is kept in the corresponding Input or Output register. The polarity of the read register can be inverted with the Polarity Inversion register. All registers can be read by the system master. Although pin-to-pin and I2C-bus address compatible with the PCF8575, software changes are required due to the enhancements, and are discussed in Application Note AN469.
The PCA9555 open-drain interrupt output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine.
Three hardware pins (A0, A1, A2) vary the fixed I22C-bus address and allow up to eight devices to share the same I2C-bus/SMBus. The fixed I2C-bus address of the PCA9555 is the same as the PCA9554, allowing up to eight of these devices in any combination to share the same I2C-bus/SMBus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9555BS | PCA9555BS,118 | 9352 720 04118 | Volume production | SOT616-1
(HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | PCA9555BS
| Always Pb-free |
| PCA9555D | PCA9555D,112 | 9352 695 67112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | PCA9555D
| week 11, 2005 |
| PCA9555D | PCA9555D,118 | 9352 695 67118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | PCA9555D
| week 11, 2005 |
| PCA9555DB | PCA9555DB,112 | 9352 695 68112 | Volume production | SOT340-1
(SSOP24) | Tube | Standard Marking | PCA9555DB
| week 12, 2005 |
| PCA9555DB | PCA9555DB,118 | 9352 695 68118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | PCA9555DB
| week 12, 2005 |
| PCA9555HF | PCA9555HF,118 | 9352 844 58118 | Volume production | SOT994-1
(HWQFN24) | Reel Pack, SMD, 13" | Standard Marking | PCA9555HF
| Always Pb-free |
| PCA9555N | PCA9555N,112 | 9352 767 68112 | Volume production | SOT101-1
(DIP24) | Tube | Standard Marking | PCA9555N
| Always Pb-free |
| PCA9555PW | PCA9555PW,112 | 9352 695 69112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | PCA9555PW
| week 47, 2004 |
| PCA9555PW | PCA9555PW,118 | 9352 695 69118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | PCA9555PW
| week 47, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9555BS | 9352 720 04118 | PCA9555BS,118 | 1.2600 | NA | DIGI-KEY CORPORATION | 6,401 | 7/3/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,117 | 7/4/2009 | Buy online | ||||||
| PCA9555D | 9352 695 67112 | PCA9555D,112 | 1.2600 | NA | ARROW ELECTRONICS | 1,915 | 7/2/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 461 | 7/3/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5,227 | 7/3/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,703 | 7/2/2009 | Buy online | ||||||
| PCA9555D | 9352 695 67118 | PCA9555D,118 | 1.2600 | NA | ARROW ELECTRONICS | 7,000 | 7/2/2009 | Buy online | Order samples | |
| ASIA | WPI | 10,000 | 1000 | 07/03/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,020 | 7/4/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 11,984 | 7/3/2009 | Buy online | ||||||
| PCA9555DB | 9352 695 68112 | PCA9555DB,112 | 1.2600 | NA | ARROW ELECTRONICS | 4,130 | 7/2/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 5,439 | 7/3/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 791 | 7/2/2009 | Buy online | ||||||
| PCA9555DB | 9352 695 68118 | PCA9555DB,118 | 1.2600 | ASIA | SAC - Taiwan | yes | 1000 | 07/04/2009 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 2,540 | 7/3/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,000 | 7/3/2009 | Buy online | ||||||
| PCA9555HF | 9352 844 58118 | PCA9555HF,118 | Order samples | |||||||
| PCA9555N | 9352 767 68112 | PCA9555N,112 | 1.3500 | NA | DIGI-KEY CORPORATION | 273 | 7/3/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 49 | 7/4/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 200 | 7/3/2009 | Buy online | ||||||
| PCA9555PW | 9352 695 69112 | PCA9555PW,112 | 1.6400 | NA | NEWARK | 62 | 7/3/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 3,464 | 7/2/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 2,509 | 7/3/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 119 | 7/4/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5,165 | 7/3/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 4,492 | 7/2/2009 | Buy online | ||||||
| PCA9555PW | 9352 695 69118 | PCA9555PW,118 | 1.6400 | ASIA | WPI | 20,000 | 2500 | 07/03/2009 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 3,186 | 7/3/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 786 | 7/4/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 7,500 | 7/3/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 5,000 | 7/2/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | INTERRUPT | Operating temp.(Cel) | # of Bits | Source Current per bit(mA) | I²C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9555BS | SOT616-1
(HVQFN24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555D | SOT137-1
(SO24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555DB | SOT340-1
(SSOP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555HF | SOT994-1
(HWQFN24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555N | SOT101-1
(DIP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555PW | SOT355-1
(TSSOP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
Similar products
PCA9555
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.