The PCA9555 is a 24-pin CMOS device that provides 16 bits of General Purpose parallel Input/Output (GPIO) expansion for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I2C-bus I/O expanders. The improvements include higher drive capability, 5 V I/O tolerance, lower supply current, individual I/O configuration, and smaller packaging. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.
The PCA9555 consists of two 8-bit Configuration (Input or Output selection); Input, Output and Polarity Inversion (active HIGH or active LOW operation) registers. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each Input or Output is kept in the corresponding Input or Output register. The polarity of the read register can be inverted with the Polarity Inversion register. All registers can be read by the system master. Although pin-to-pin and I2C-bus address compatible with the PCF8575, software changes are required due to the enhancements, and are discussed in Application Note AN469.
The PCA9555 open-drain interrupt output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine.
Three hardware pins (A0, A1, A2) vary the fixed I2C-bus address and allow up to eight devices to share the same I2C-bus/SMBus. The fixed I2C-bus address of the PCA9555 is the same as the PCA9554, allowing up to eight of these devices in any combination to share the same I2C-bus/SMBus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9555BS | PCA9555BS,118 | 9352 720 04118 | Volume production | SOT616-1
(HVQFN24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9555D | PCA9555D,112 | 9352 695 67112 | Volume production | SOT137 | Tube | Standard Marking | |
| PCA9555D | PCA9555D,118 | 9352 695 67118 | Volume production | SOT137 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9555D/G | PCA9555D/G,118 | 9352 764 25118 | Volume production | SOT137 | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9555DB | PCA9555DB,112 | 9352 695 68112 | Volume production | SOT340-1
(SSOP24) | Tube | Standard Marking | |
| PCA9555DB | PCA9555DB,118 | 9352 695 68118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9555DB/G | PCA9555DB/G,118 | 9352 787 68118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9555HF | PCA9555HF,118 | 9352 844 58118 | Volume production | SOT994-1
(HWQFN24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9555N | PCA9555N,112 | 9352 767 68112 | Volume production | SOT101-1
(DIP24) | Tube | Standard Marking | |
| PCA9555PW | PCA9555PW,112 | 9352 695 69112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | |
| PCA9555PW | PCA9555PW,118 | 9352 695 69118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9555PW/DG | PCA9555PW/DG,118 | 9352 869 39118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9555PW/G | PCA9555PW/G,118 | 9352 764 26118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9555BS | PCA9555BS,118 | PCA9555BS |
| Always Pb-free | ||||
| PCA9555D | PCA9555D,112 | PCA9555D |
| week 11, 2005 | ||||
| PCA9555D | PCA9555D,118 | PCA9555D |
| week 11, 2005 | ||||
| PCA9555D/G | PCA9555D/G,118 | PCA9555D_G |
| week 13, 2005 | ||||
| PCA9555DB | PCA9555DB,112 | PCA9555DB |
| week 12, 2005 | ||||
| PCA9555DB | PCA9555DB,118 | PCA9555DB |
| week 12, 2005 | ||||
| PCA9555DB/G | PCA9555DB/G,118 | PCA9555DB_G |
| week 13, 2005 | ||||
| PCA9555HF | PCA9555HF,118 | PCA9555HF |
| Always Pb-free | ||||
| PCA9555N | PCA9555N,112 | PCA9555N |
| Always Pb-free | ||||
| PCA9555PW | PCA9555PW,112 | PCA9555PW |
| week 47, 2004 | ||||
| PCA9555PW | PCA9555PW,118 | PCA9555PW |
| week 47, 2004 | ||||
| PCA9555PW/DG | PCA9555PW/DG,118 | PCA9555PW_DG |
| Always Pb-free | ||||
| PCA9555PW/G | PCA9555PW/G,118 | PCA9555PW_G |
| week 13, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9555BS | 9352 720 04118 | PCA9555BS,118 | 1.2600 | NA | MOUSER ELECTRONICS | 1,954 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 8,336 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,954 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 11/19/2009 | Buy online | ||||||
| PCA9555D | 9352 695 67112 | PCA9555D,112 | 1.2600 | NA | ARROW ELECTRONICS | 590 | 11/19/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 3,357 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,235 | 11/19/2009 | Buy online | ||||||
| PCA9555D | 9352 695 67118 | PCA9555D,118 | 1.2600 | NA | ARROW ELECTRONICS | 590 | 11/19/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 600 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 2,000 | 1000 | 11/19/2009 | Buy online | |||||
| PCA9555D/G | 9352 764 25118 | PCA9555D/G,118 | Order samples | |||||||
| PCA9555DB | 9352 695 68112 | PCA9555DB,112 | 1.2600 | NA | FUTURE ELECTRONICS | 84 | 11/19/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 622 | 11/19/2009 | Buy online | ||||||
| PCA9555DB | 9352 695 68118 | PCA9555DB,118 | 1.2600 | NA | DIGI-KEY CORPORATION | 2,048 | 11/20/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 1,000 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 1,000 | 1000 | 11/19/2009 | Buy online | |||||
| PCA9555DB/G | 9352 787 68118 | PCA9555DB/G,118 | not available | |||||||
| PCA9555HF | 9352 844 58118 | PCA9555HF,118 | Order samples | |||||||
| PCA9555N | 9352 767 68112 | PCA9555N,112 | 1.3500 | NA | DIGI-KEY CORPORATION | 98 | 11/20/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 87 | 11/19/2009 | Buy online | ||||||
| PCA9555PW | 9352 695 69112 | PCA9555PW,112 | 1.6400 | NA | FUTURE ELECTRONICS | 3,617 | 11/19/2009 | Buy online | not available | |
| PCA9555PW | 9352 695 69118 | PCA9555PW,118 | 1.6400 | NA | MOUSER ELECTRONICS | 1,473 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2,360 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,473 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 21,567 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 5,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 25,000 | 2500 | 11/19/2009 | Buy online | |||||
| PCA9555PW/DG | 9352 869 39118 | PCA9555PW/DG,118 | NA | MOUSER ELECTRONICS | 2,020 | 11/20/2009 | Buy online | not available | ||
| NA | MOUSER ELECTRONICS | 2,020 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 100 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| PCA9555PW/G | 9352 764 26118 | PCA9555PW/G,118 | not available |
Related applications
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | INTERRUPT | Operating temp.(Cel) | # of Bits | Source Current per bit(mA) | I²C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9555BS | SOT616-1
(HVQFN24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555D | SOT137
| 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555D/G | SOT137
| 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555DB | SOT340-1
(SSOP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555DB/G | SOT340-1
(SSOP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555HF | SOT994-1
(HWQFN24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555N | SOT101-1
(DIP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555PW | SOT355-1
(TSSOP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555PW/DG | SOT355-1
(TSSOP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
| PCA9555PW/G | SOT355-1
(TSSOP24) | 0-1 | -40~85 | 16 | 10 | 400 | 2.3~5.5 | yes | 25 | 8 | 200 |
Similar products
PCA9555
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.