The PCA9556 is a silicon CMOS circuit which provides parallel input/output expansion for SMBus applications. The PCA9556 consists of an 8-bit input port register, 8-bit output port register, and an SMBus interface. It has low current consumption and a high impedance open drain output pin, I/O0.
The SMBus system master can reset the PCA9556 in the event of a timeout by asserting a LOW on the reset input. The SMBus system master can also invert the PCA9556 inputs by writing to the active HIGH polarity inversion bits. Finally, the system master can enable the PCA9556?s I/Os as either inputs or outputs by writing to the configuration register.
The power-on reset puts the registers in their default state and initializes the SMBus state machine. The RESET pin causes the same reset/initialization to occur without depowering the part.
The PCA9557 8-bit I²C SMBus I/O port with reset is the higher performance pin-for-pin replacement for the PCA9556.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9556PW | PCA9556PW,112 | 9352 628 99112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9556PW | PCA9556PW,118 | 9352 628 99118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9556PW | PCA9556PW,112 | PCA9556PW |
| week 48, 2004 | ||||
| PCA9556PW | PCA9556PW,118 | PCA9556PW |
| week 48, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| PCA9556PW | 9352 628 99112 | PCA9556PW,112 | 1.4100 | NA | ARROW ELECTRONICS | 1,322 | 11/6/2009 | Buy online | |
| NA | DIGI-KEY CORPORATION | 476 | 11/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 81 | 11/7/2009 | Buy online | |||||
| NA | AVNET ELECTRONICS MARKETING | 996 | 11/7/2009 | Buy online | |||||
| PCA9556PW | 9352 628 99118 | PCA9556PW,118 | 1.4100 | NA | FUTURE ELECTRONICS | 2,500 | 11/7/2009 | Buy online |
Related applications
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | # of Bits | Source Current per bit(mA) | Max. output current (A p-p) | I²C-bus(kHz) | Operating voltage(VDC) | Max Sink Current per bit(mA) | # of Addresses | Reset input pin |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9556PW | SOT403-1
(TSSOP16) | -40~85 | 8 | 10 | 80 | 100 | 3.0~5.5 | 20 | 8 | yes |
Similar products
PCA9556
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.