NXP Semiconductors


Select site:

English

PCA9557

Selection guide

Datasheet

PCA9557
(Product Specification)
11-Jun-08, 26 pages, 154 kB

Download all documentation

General description

The PCA9557 is a silicon CMOS circuit which provides parallel input/output expansion for SMBus and I2C-bus applications. The PCA9557 consists of an 8-bit input port register, 8-bit output port register, and an I2C-bus/SMBus interface. It has low current consumption and a high-impedance open-drain output pin, IO0.

The system master can enable the PCA9557's I/O as either input or output by writing to the configuration register. The system master can also invert the PCA9557 inputs by writing to the active HIGH polarity inversion register. Finally, the system master can reset the PCA9557 in the event of a time-out by asserting a LOW in the reset input.

The power-on reset puts the registers in their default state and initializes the I2C-bus/SMBus state machine. The RESET pin causes the same reset/initialization to occur without de-powering the part.

Features

  • Lower voltage, higher performance migration path for the PCA9556
  • 8 general purpose input/output expander/collector
  • Input/output configuration register
  • Active HIGH polarity inversion register
  • I2C-bus and SMBus interface logic
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • Active LOW reset input
  • 3 address pins allowing up to 8 devices on the I2C-bus/SMBus
  • High-impedance open-drain on IO0
  • No glitch on power-up
  • Power-up with all channels configured as inputs
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant inputs/outputs
  • 0 kHz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Three packages offered: SO16, TSSOP16, HVQFN16

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9557BSPCA9557BS,1189352 727 75118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9557BS
Always Pb-free
PCA9557DPCA9557D,1129352 706 74112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPCA9557D
week 6, 2004
PCA9557DPCA9557D,1189352 706 74118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9557D
week 6, 2004
PCA9557PWPCA9557PW,1129352 706 69112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9557PW
week 48, 2004
PCA9557PWPCA9557PW,1189352 706 69118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9557PW
week 48, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9557BS9352 727 75118  PCA9557BS,118  0.9400NADIGI-KEY CORPORATION16,493 7/3/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS6,000 7/4/2009Buy online 
PCA9557D9352 706 74112  PCA9557D,112  0.9400NADIGI-KEY CORPORATION2,808 7/3/2009Buy onlinenot available
    NAMOUSER ELECTRONICS614 7/4/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,390 7/2/2009Buy online 
PCA9557D9352 706 74118  PCA9557D,118  0.9400ASIASAC - Taiwanyes250007/05/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,500 7/4/2009Buy online 
    NAFUTURE ELECTRONICS10,000 7/4/2009Buy online 
PCA9557PW9352 706 69112  PCA9557PW,112  1.1100NAARROW ELECTRONICS4,649 7/2/2009Buy onlinenot available
    NAFUTURE ELECTRONICS3,198 7/4/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,574 7/2/2009Buy online 
PCA9557PW9352 706 69118  PCA9557PW,118  0.9400NAARROW ELECTRONICS2,500 7/2/2009Buy onlineOrder samples
    ASIASAC - Taiwanyes250007/05/2009Buy online 
    ASIAWPI20,000250007/04/2009Buy online 
    NADIGI-KEY CORPORATION9,208 7/3/2009Buy online 
    NAMOUSER ELECTRONICS377 7/4/2009Buy online 
    NAAVNET ELECTRONICS MARKETING15,000 7/2/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
# of BitsSource Current per bit(mA)I²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9557BSSOT629-1
(HVQFN16)
-40~858104002.3~5.5258100yes
PCA9557DSOT109-1
(SO16)
-40~858104002.3~5.5258100yes
PCA9557PWSOT403-1
(TSSOP16)
-40~858104002.3~5.5258100yes


Similar products
PCA9557 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.