The PCA9558 is a highly integrated, multi-function device that is composed of a 5-bit multiplexed/1-bit latched 6-bit I2C/SMBus EEPROM DIP switch, an 8-bit I/O expander and a 2-kbit serial EEPROM with write protect. The PCA9558 integrates these commonly used components into a single chip to reduce component count and board space requirements and is useful in computer, server and telecom/networking applications.
Multiplexed/latched EEPROM DIP switch ? used to select digital information between a set of 5-bits of default hardware inputs and an alternative set of inputs provided by the I2C/SMBus interface and stored in the EEPROM. Examples of this type of selection include processor voltage configuration or processor vendor identification (VID). The multiplexed/latched EEPROM can also be used to replace DIP switches or jumpers, since the settings can be easily changed via I2C/SMBus without having to power down the equipment to open the cabinet. The non-volatile memory retains the most current setting selected before the power is turned off.
8-bit I/O expander ? used to control, monitor or collect remote information or power LEDs. Monitored or collected information can be read through the I2C/SMBus or can be stored in the internal EEPROM.
2-kbit serial EEPROM ? used to store information such as card identification or revision/maintenance history on every motherboard/linecard and can be read or written via I2C/SMBus when required.
The PCA9558 has 1 address pin allowing up to 2 devices to be placed on the same I2C-bus or SMBus.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9558PW | PCA9558PW | 9352 694 33112 | Volume production | SOT361-1
(TSSOP28) | Tube | Standard Marking | PCA9558PW
| week 12, 2005 |
| PCA9558PW | PCA9558PW-T | 9352 694 33118 | Volume production | SOT361-1
(TSSOP28) | Reel Pack, SMD, 13" | Standard Marking | PCA9558PW
| week 12, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9558PW | 9352 694 33112 | 1.4400 | NA | DIGI-KEY CORPORATION | 1,225 | 8/5/2008 | Buy online | not available |
| PCA9558PW | 9352 694 33118 | 1.4400 | Order samples |
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | # of Bits | Memory Size(kBits) | I²C-bus(kHz) | Operating voltage(VDC) | # of Outputs/Latched Outputs/Internal EEPROM Registers | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9558PW | SOT361-1
(TSSOP28) | 0~70 | 8 | 2 | 400 | 3.0~3.6 |
5 1 1 | 25 | 2 | 100 |
PCA9558 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.