NXP Semiconductors


Select site:

English

General description

The PCA9559 is a 20-pin CMOS device consisting of one 6-bit non-volatile EEPROM registers, 5 hardware pin inputs and a 5-bit multiplexed output with one latched EEPROM bit. It is used for DIP switch-free or jumper-less system configuration and supports Mobile and Desktop VID Configuration, where 2 preset values (1 set of internal non-volatile registers and 1 set of external hardware pins) set processor voltage for operation in either performance or deep sleep modes. The PCA9559 is also useful in server and telecom/networking applications when used to replace DIP switches or jumpers, since the settings can be easily changed via I2C/SMBus without having to power down the equipment to open the cabinet. The non-volatile memory retains the most current setting selected before the power is turned off.

The PCA9559 typically resides between the CPU and Voltage Regulator Module (VRM) when used for CPU VID (Voltage IDentification code) configuration. It is used to bypass the CPU-defined VID values and provide a different set of VID values the VRM, if an increase in the CPU voltage is desired. An increase in CPU voltage combined with an increase in CPU frequency leads to a performance boost of up to 7.5pct. Lower CPU voltage reduces power consumption.

The PCA9559 has 2 address pins allowing up to 4 devices to be placed on the same I2C-bus or SMBus.

Features

  • 5-bit 2-to-1 multiplexer, 1-bit latch DIP switch
  • 6-bit internal non-volatile register
  • Internal non-volatile register programmable and readable via I2C-bus
  • Override input forces all outputs to logic 0
  • 5 open drain multiplexed outputs
  • 1 open drain non-multiplexed (latched) output
  • 5 V and 2.5 V tolerant inputs
  • Useful for ?jumperless? configuration of PC motherboards
  • 2 address pins, allowing up to 4 devices on the I2C-bus
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JESDEC Standard JESD78 which exceeds 100 mA

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9559PWPCA9559PW9352 653 06112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingPCA9559PW
week 13, 2005
PCA9559PWPCA9559PW-T9352 653 06118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9559PW
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9559PW9352 653  06112  0.9400NADIGI-KEY CORPORATION9916/29/2008 Buy online not available
   NAARROW ELECTRONICS5547/4/2008 Buy online  
PCA9559PW9352 653  06118  0.9400NAMOUSER ELECTRONICS2,5007/6/2008 Buy online Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10216_1; I2C manual (27-Mar-03)
AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN250_1; PCA8550 4-bit multiplexed/1-bit latched 5-bit I2C EEPROM (01-Oct-98)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
39340011_21; I2C-bus specification (version 2.1) (2000-01-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
pca9559; IBIS model of PCA9559 bit multiplexed/1-bit latched 6-bit I2C TSSOP 20-pin Package (1999-09-15)
75016022; NXP 8/16-bit I2C/SMBus GPIO expanders PCA9554/54A/55 (2007-06-01)
75006813; PCA9559 System Mgmt ICs (2002-06-13)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)# of Outputs/Latched Outputs/Internal EEPROM RegistersMax Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCA9559PWSOT360-1
(TSSOP20)
0~70 400 3.0~3.6 5
1
1
20 4 80

Similar products

PCA9559 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.