NXP Semiconductors


Select site:

English

PCA9560

Selection guide

Datasheet

PCA9560
(Product Specification)
19-May-04, 17 pages, 124 kB

Download all documentation

General description

The PCA9560 is a 20-pin CMOS device consisting of two 6-bit non-volatile EEPROM registers, 5 hardware pin inputs and a 5-bit multiplexed output with one latched EEPROM bit. It is used for DIP switch-free or jumper-less system configuration and supports Mobile and Desktop VID Configuration, where 3 preset values (2 sets of internal non-volatile registers and 1 set of external hardware pins) set processor voltage for operation in either performance, deep sleep or deeper sleep modes. The PCA9560 is also useful in server and telecom/networking applications when used to replace DIP switches or jumpers, since the settings can be easily changed via I2C/SMBus without having to power down the equipment to open the cabinet. The non-volatile memory retains the most current setting selected before the power is turned off.

The PCA9560 typically resides between the CPU and Voltage Regulator Module (VRM) when used for CPU VID (Voltage IDentification code) configuration. It is used to bypass the CPU-defined VID values and provide a different set of VID values to the VRM, if an increase in the CPU voltage is desired. An increase in CPU voltage combined with an increase in CPU frequency leads to a performance boost of up to 7.5pct. Lower CPU voltage reduces power consumption. The main advantage of the PCA9560 over the older PCA9559 device in this application is that it contains two internal non-volatile EEPROM registers instead of just one, allowing three independent settings (performance operation, deep sleep mode and deeper sleep mode) instead of only two (performance operation and deep sleep mode). The PCA9560 is footprint compatible and a drop-in replacement for the PCA9559, without any software modifications required.

The PCA9560 has 2 address pins allow up to 4 devices to be placed on the same I2C bus or SMBus.

Features

  • 5-bit 3-to-1 multiplexer, 1-bit latch DIP switch
  • 5-bit external hardware pins
  • Two 6-bit internal non-volatile registers, fully pin-to-pin compatible with PCA9559
  • Selection between the two non-volatile registers
  • Selection between non-volatile registers and external hardware pins
  • I2C/SMBus interface logic
  • Internal pull-up resistors on input pin and control signals
  • Active high write protect on input controls the ability to write to the non-volatile registers
  • 2 address pins, allowing up to 4 devices on the I2C-bus
  • 5 open drain multiplexed outputs
  • Open drain non-multiplexed output
  • Internal 6-bit non-volatile registers programmable and readable via I2C-bus
  • External hardware 5-bit value readable via I2C-bus
  • Multiplexer selection can be overridden by I2C-bus
  • Operating power supply voltage 3.0 V to 3.6 V
  • 5 V and 2.5 V tolerant inputs/outputs
  • 0 to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JESDEC Standard JESD78 which exceeds 100 mA.
  • Package offering: SO20, TSSOP20

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9560DPCA9560D,1129352 703 31112Volume productionSOT163-1
(SO20)
TubeStandard MarkingPCA9560D
week 30, 2004
PCA9560DPCA9560D,1189352 703 31118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingPCA9560D
week 30, 2004
PCA9560PWPCA9560PW,1129352 703 30112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingPCA9560PW
week 12, 2005
PCA9560PWPCA9560PW,1189352 703 30118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9560PW
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9560D9352 703 31112  PCA9560D,112  0.8500      not available
PCA9560D9352 703 31118  PCA9560D,118  0.8500      not available
PCA9560PW9352 703 30112  PCA9560PW,112  0.8500NAARROW ELECTRONICS1,075 7/2/2009Buy onlinenot available
PCA9560PW9352 703 30118  PCA9560PW,118  0.8500      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)# of Outputs/Latched Outputs/Internal EEPROM RegistersMax Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCA9560DSOT163-1
(SO20)
0~704003.0~3.65?1?2254100
PCA9560PWSOT360-1
(TSSOP20)
0~704003.0~3.65?1?2254100


Similar products
PCA9560 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.