NXP Semiconductors


Select site:

English

PCA9561

Selection guide

Datasheet

PCA9561
(Product Specification)
17-May-04, 17 pages, 127 kB

Download all documentation

PCA9561 - Quad 6-bit multiplexed I2C EEPROM DIP switch

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9561 is a 20-pin CMOS device consisting of four 6-bit non-volatile EEPROM registers, 6 hardware pin inputs and a 6-bit multiplexed output. It is used for DIP switch-free or jumper-less system configuration and supports Mobile and Desktop VID Configuration, where 5 preset values (4 sets of internal non-volatile registers and 1 set of external hardware pins) set processor voltage for operation in various performance or battery conservation sleep modes. The PCA9561 is also useful in server and telecom/networking applications when used to replace DIP switches or jumpers, since the settings can be easily changed via I2C/SMBus without having to power down the equipment to open the cabinet. The non-volatile memory retains the most current setting selected before the power is turned off.

The PCA9561 typically resides between the CPU and Voltage Regulator Module (VRM) when used for CPU VID (Voltage IDentification code) configuration. It is used to bypass the CPU-defined VID values and provide a different set of VID values to the VRM, if an increase in the CPU voltage is desired. An increase in CPU voltage combined with an increase in CPU frequency leads to a performance boost of up to 7.5 pct. Lower CPU voltage reduces power consumption. The main advantage of the PCA9561 over older devices, such as the PCA9559 or PCA9560, is that it contains four internal non-volatile EEPROM registers instead of just one or two, allowing five independent settings which allows a more accurate CPU voltage tuning depending on specific applications.

The PCA9561 has 2 address pins, allowing up to 4 devices to be placed on the same I2C-bus or SMBus.

Features

  • Selection of non-volatile register_n as source to MUX_OUT pins via I2C-bus
  • I2C-bus can override MUX_SELECT pin in selecting output source
  • 6-bit 5-to-1 multiplexer DIP switch
  • 4 internal non-volatile registers
  • Internal non-volatile registers programmable and readable via I2C-bus
  • 6 open drain multiplexed outputs
  • 400 kHz maximum clock frequency
  • Operating supply voltage 3.0 V to 3.6 V
  • 5 V and 2.5 V tolerant inputs/outputs
  • Useful for Speed Step® configuration of laptop
  • 2 address pins, allowing up to 4 devices on the I2C-bus
  • MUX_IN values readable via I2C-bus
  • ESD protection exceeds 200 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JESDEC Standard JESD78 which exceeds 100 mA.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9561DPCA9561D,1129352 717 16112Volume productionSOT163TubeStandard Marking
PCA9561DPCA9561D,1189352 717 16118Volume productionSOT163Reel Pack, SMD, 13"Standard Marking
PCA9561PWPCA9561PW,1129352 717 09112Volume productionSOT360TubeStandard Marking
PCA9561PWPCA9561PW,1189352 717 09118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9561DPCA9561D,112PCA9561D
week 5, 2005
PCA9561DPCA9561D,118PCA9561D
week 5, 2005
PCA9561PWPCA9561PW,112PCA9561PW
week 12, 2005
PCA9561PWPCA9561PW,118PCA9561PW
week 12, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9561D9352 717 16112  PCA9561D,112  0.8500      Order samples
PCA9561D9352 717 16118  PCA9561D,118  0.8500      not available
PCA9561PW9352 717 09112  PCA9561PW,112  0.8500NAARROW ELECTRONICS1,363 11/6/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,930 11/7/2009Buy online 
PCA9561PW9352 717 09118  PCA9561PW,118  0.8500NAMOUSER ELECTRONICS1,368 11/7/2009Buy onlinenot available
    NAFUTURE ELECTRONICS200 11/7/2009Buy online 

Applications


Related applications
Intelligent washing machine

Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)# of Outputs/Latched Outputs/Internal EEPROM RegistersMax Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCA9561DSOT163
0~704003.0~3.66?0?2254100
PCA9561PWSOT360
0~704003.0~3.66?0?2254100


Similar products
PCA9561 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.