NXP Semiconductors


Select site:

English

PCA9564

Selection guide

Datasheet

PCA9564
(Product Specification)
01-Sep-06, 32 pages, 241 kB

Download all documentation

PCA9564 - Parallel bus to I2C-bus controller

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9564 is an integrated circuit designed in CMOS technology that serves as an interface between most standard parallel-bus microcontrollers/microprocessors and the serial I2C-bus and allows the parallel bus system to communicate bi-directionally with the I2C-bus. The PCA9564 can operate as a master or a slave and can be a transmitter or receiver. Communication with the I2C-bus is carried out on a byte-wise basis using interrupt or polled handshake. The PCA9564 controls all the I2C-bus specific sequences, protocol, arbitration and timing with no external timing element required.

The PCA9564 is similar to the PCF8584 but operates at lower voltages and higher I2C frequencies. Other enhancements requested by design engineers have also been incorporated.

While the PCF8584 supported most parallel-bus microcontrollers/ microprocessors including the Intel 8049/8051, Motorola 6800/68000 and the Zilog Z80, the PCA9564 has been designed to be very similar to the Philips standard 80C51 microcontroller I2C hardware so the devices are not code compatible. Additionally, the PCA9564 does not support the bus monitor "Snoop" mode nor the long distance mode and is not footprint compatible with the PCF8584.

Features

  • Parallel-bus to I2C-bus protocol converter and interface
  • Both master and slave functions
  • Multi-master capability
  • Internal oscillator reduces external components
  • Operating supply voltage 2.3 V to 3.6 V
  • 5 V tolerant I/Os
  • Standard and fast mode I2C capable and compatible with SMBus
  • ESD protection exceeds 2000 V HEM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceed 100 mA.
  • Packages offered: DIP20, SO20, TSSOP20, HVQFN20

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9564BSPCA9564BS,1189352 728 95118Volume productionSOT662-1
(HVQFN20)
Reel Pack, SMD, 13"Standard Marking
PCA9564DPCA9564D,1129352 728 94112Volume productionSOT163TubeStandard Marking
PCA9564DPCA9564D,1189352 728 94118Volume productionSOT163Reel Pack, SMD, 13"Standard Marking
PCA9564NPCA9564N,1129352 767 69112Volume productionSOT146-1
(DIP20)
TubeStandard Marking
PCA9564PWPCA9564PW,1129352 728 93112Volume productionSOT360TubeStandard Marking
PCA9564PWPCA9564PW,1189352 728 93118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9564BSPCA9564BS,118PCA9564BS
Always Pb-free
PCA9564DPCA9564D,112PCA9564D
week 5, 2005
PCA9564DPCA9564D,118PCA9564D
week 5, 2005
PCA9564NPCA9564N,112PCA9564N
Always Pb-free
PCA9564PWPCA9564PW,112PCA9564PW
week 3, 2005
PCA9564PWPCA9564PW,118PCA9564PW
week 3, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9564BS9352 728 95118  PCA9564BS,118  2.3400NADIGI-KEY CORPORATION2,896 11/6/2009Buy onlineOrder samples
PCA9564D9352 728 94112  PCA9564D,112  2.2800EUFARNELL112 11/7/2009Buy onlinenot available
    NADIGI-KEY CORPORATION816 11/6/2009Buy online 
    NAFUTURE ELECTRONICS394 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,220 11/6/2009Buy online 
PCA9564D9352 728 94118  PCA9564D,118  2.2800NAMOUSER ELECTRONICS814 11/6/2009Buy onlineOrder samples
PCA9564N9352 767 69112  PCA9564N,112  1.9200NADIGI-KEY CORPORATION594 11/6/2009Buy onlinenot available
PCA9564PW9352 728 93112  PCA9564PW,112  2.0900NAARROW ELECTRONICS614 11/6/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,268 11/6/2009Buy online 
    NAMOUSER ELECTRONICS785 11/6/2009Buy online 
    NAFUTURE ELECTRONICS490 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING68 11/6/2009Buy online 
PCA9564PW9352 728 93118  PCA9564PW,118  1.9900ASIAWPI10,000250011/06/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,200 11/6/2009Buy online 

Applications

  • Add I2C-bus port to controllers/processors that do not have one
  • Add additional I2C-bus ports to controllers/processors that need multiple I2C-bus ports
  • Higher frequency, lower voltage migration path for the PCF8584
  • Converts 8 bits of parallel data to serial data stream to prevent having to run a large number of traces across the entire PC board


Related applications
Intelligent washing machine

Block diagrams/pinning

Parametrics/similar products

Type numberPackageINTERRUPTPOWER-ON
RESET
Operating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)# of Addresses
PCA9564BSSOT662-1
(HVQFN20)
0-1yes-40~854002.3~3.6 tolerant to 5.5128
PCA9564DSOT163
0-1yes-40~854002.3~3.6 tolerant to 5.5128
PCA9564NSOT146-1
(DIP20)
0-1yes-40~854002.3~3.6 tolerant to 5.5128
PCA9564PWSOT360
0-1yes-40~854002.3~3.6 tolerant to 5.5128


Similar products
PCA9564 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.