NXP Semiconductors


Select site:

English

PCA9600

Selection guide

Datasheet

PCA9600
(Product Specification)
13-Aug-08, 25 pages, 151 kB

Download all documentation

General description

The PCA9600 is designed to isolate I2C-bus capacitance, allowing long buses to be driven in point-to-point or multipoint applications of up to 4000 pF. The PCA9600 is a higher-speed version of the P82B96. It creates a non-latching, bidirectional, logic interface between a normal I2C-bus and a range of other higher capacitance or different voltage bus configurations. It can operate at speeds up to at least 1 MHz, and the high drive side is compatible with the Fast-mode Plus (Fm+) specifications.

The PCA9600 features temperature-stabilized logic voltage levels at its SX/SY interface making it suitable for interfacing with buses that have non I2C-bus-compliant logic levels such as SMBus, PMBus, or with microprocessors that use those same TTL logic levels.

The separation of the bidirectional I2C-bus signals into unidirectional TX and RX signals enables the SDA and SCL signals to be transmitted via balanced transmission lines (twisted pairs), or with galvanic isolation using opto or magnetic coupling. The TX and RX signals may be connected together to provide a normal bidirectional signal.

Features

  • Bidirectional data transfer of I2C-bus signals
  • Isolates capacitance allowing 400 pF on SX/SY side and 4000 pF on TX/TY side
  • TX/TY outputs have 60 mA sink capability for driving low-impedance or high-capacitive buses
  • 1 MHz operation on up to 20 meters of wire (see AN10658)
  • Supply voltage range of 2.5 V to 15 V with I2C-bus logic levels on SX/SY side independent of supply voltage
  • Splits I2C-bus signal into pairs of forward/reverse TX/RX, TY/RY signals for interface with opto-electrical isolators and similar devices that need unidirectional input and output signal paths
  • Low power supply current
  • ESD protection exceeds 4500 V HBM per JESD22-A114, 450 V MM per JESD22-A115, and 1400 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8 and TSSOP8 (MSOP8)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9600DPCA9600D,1129352 852 43112Volume productionSOT96TubeStandard MarkingPCA9600D
Always Pb-free
PCA9600DPCA9600D,1189352 852 43118Volume productionSOT96Reel Pack, SMD, 13"Standard MarkingPCA9600D
Always Pb-free
PCA9600DPPCA9600DP,1189352 852 44118Volume productionSOT505Reel Pack, SMD, 13"Standard MarkingPCA9600DP
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9600D9352 852 43112  PCA9600D,112        not available
PCA9600D9352 852 43118  PCA9600D,118  NAMOUSER ELECTRONICS78 7/3/2009Buy onlinenot available
PCA9600DP9352 852 44118  PCA9600DP,118  NADIGI-KEY CORPORATION2,218 7/3/2009Buy onlinenot available
    NAMOUSER ELECTRONICS170 7/3/2009Buy online 

Applications

  • Interface between I2C-buses operating at different logic levels (for example, 5 V and 3 V or 15 V)
  • Interface between I2C-bus and SMBus (350 uA) standard or Fm+ standard
  • Simple conversion of I2C-bus SDA or SCL signals to multi-drop differential bus hardware, for example, via compatible PCA82C250
  • Interfaces with opto-couplers to provide opto-isolation between I2C-bus nodes up to 1 MHz
  • Long distance point-to-point or multipoint architectures

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.