NXP Semiconductors


Select site:

English

PCA9600

Selection guide

Datasheet

PCA9600
(Product Specification)
03-Sep-09, 26 pages, 154 kB

Download all documentation

PCA9600 - Dual bidirectional bus buffer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9600 is designed to isolate I2C-bus capacitance, allowing long buses to be driven in point-to-point or multipoint applications of up to 4000 pF. The PCA9600 is a higher-speed version of the P82B96. It creates a non-latching, bidirectional, logic interface between a normal I2C-bus and a range of other higher capacitance or different voltage bus configurations. It can operate at speeds up to at least 1 MHz, and the high drive side is compatible with the Fast-mode Plus (Fm+) specifications.

The PCA9600 features temperature-stabilized logic voltage levels at its SX/SY interface making it suitable for interfacing with buses that have non I2C-bus-compliant logic levels such as SMBus, PMBus, or with microprocessors that use those same TTL logic levels.

The separation of the bidirectional I2C-bus signals into unidirectional TX and RX signals enables the SDA and SCL signals to be transmitted via balanced transmission lines (twisted pairs), or with galvanic isolation using opto or magnetic coupling. The TX and RX signals may be connected together to provide a normal bidirectional signal.

Features

  • Bidirectional data transfer of I2C-bus signals
  • Isolates capacitance allowing 400 pF on SX/SY side and 4000 pF on TX/TY side
  • TX/TY outputs have 60 mA sink capability for driving low-impedance or high-capacitive buses
  • 1 MHz operation on up to 20 meters of wire (see AN10658)
  • Supply voltage range of 2.5 V to 15 V with I2C-bus logic levels on SX/SY side independent of supply voltage
  • Splits I2C-bus signal into pairs of forward/reverse TX/RX, TY/RY signals for interface with opto-electrical isolators and similar devices that need unidirectional input and output signal paths
  • Low power supply current
  • ESD protection exceeds 4500 V HBM per JESD22-A114, 450 V MM per JESD22-A115, and 1400 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO8 and TSSOP8 (MSOP8)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9600DPCA9600D,1129352 852 43112Volume productionSOT96TubeStandard Marking
PCA9600DPCA9600D,1189352 852 43118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking
PCA9600DPPCA9600DP,1189352 852 44118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9600DPCA9600D,112PCA9600D
Always Pb-free
PCA9600DPCA9600D,118PCA9600D
Always Pb-free
PCA9600DPPCA9600DP,118PCA9600DP
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9600D9352 852 43112  PCA9600D,112        not available
PCA9600D9352 852 43118  PCA9600D,118  NAMOUSER ELECTRONICS2,045 11/7/2009Buy onlinenot available
PCA9600DP9352 852 44118  PCA9600DP,118  NADIGI-KEY CORPORATION1,754 11/7/2009Buy onlinenot available
    NAMOUSER ELECTRONICS102 11/7/2009Buy online 

Applications

  • Interface between I2C-buses operating at different logic levels (for example, 5 V and 3 V or 15 V)
  • Interface between I2C-bus and SMBus (350 uA) standard or Fm+ standard
  • Simple conversion of I2C-bus SDA or SCL signals to multi-drop differential bus hardware, for example, via compatible PCA82C250
  • Interfaces with opto-couplers to provide opto-isolation between I2C-bus nodes up to 1 MHz
  • Long distance point-to-point or multipoint architectures

Block diagrams/pinning