60 X 8 LCD High-Drive Segment Driver for Automotive and Industrial

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Block Diagram

PCA9620

PCA9620 Block Diagram

Features

Key Features

  • AEC Q100 grade 2 compliant for automotive applications
  • Low power consumption
  • Extended operating temperature range from -40 °C to +105 °C
  • 480-bit RAM for display data storage
  • Selectable backplane drive configuration: static, 2, 4, 6, or 8 backplane multiplexing
  • Programmable internal charge pump for on-chip LCD voltage generation up to 3 × VDD2
  • 400 kHz I²C-bus interface
  • Selectable linear temperature compensation of VLCD
  • Selectable display bias configuration
  • Wide range for digital and analog power supply: from 2.5 V to 5.5 V
  • Wide LCD supply range: from 2.5 V for low threshold LCDs and up to 9.0 V for high threshold (automobile) twisted nematic LCDs
  • Display memory bank switching in static, duplex, and quadruplex drive modes
  • Programmable frame frequency in steps of 10 Hz in the range of 60 Hz to 300 Hz; factory calibrated with a tolerance of ±15 % covering the whole temperature and voltage range
  • Selectable inversion scheme for LCD driving waveforms: frame or line inversion
  • Integrated temperature sensor with temperature readout
  • On chip calibration of internal oscillator frequency and VLCD

60 Segments and 8 Backplanes Allowing to Drive

  • up to 60 7-segment alphanumeric characters
  • up to 30 14-segment alphanumeric characters
  • any graphics of up to 480 elements

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 15 documents

Compact List

Application Note (4)
Brochure (1)
Data Sheet (1)
Package Information (2)
Selector Guide (1)
Supporting Information (1)

Design Files

Support

What do you need help with?