The PCA9626 is an I2C-bus controlled 24-bit LED driver optimized for voltage switch dimming and blinking 100 mA Red/Green/Blue/Amber (RGBA) LEDs. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0 pct to 99.6 pct to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0 pct to 99.6 pct that is used to either dim or blink all LEDs with the same value.
Each LED output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The PCA9626 operates with a supply voltage range of 2.3 V to 5.5 V and the 100 mA open-drain outputs allow voltages up to 40 V.
The PCA9626 is one of the first LED controller devices in a new Fast-mode Plus (Fm+) family. Fm+ devices offer higher frequency (up to 1 MHz) and more densely populated bus operation (up to 4000 pF).
The active LOW Output Enable input pin (OE) blinks all the LED outputs and can be used to externally PWM the outputs, which is useful when multiple devices need to be dimmed or blinked together without using software control.
Software programmable LED Group and three Sub Call I2C-bus addresses allow all or defined groups of PCA9626 devices to respond to a common I2C-bus address, allowing for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C-bus commands. Seven hardware address pins allow up to 126 devices on the same bus.
The Software Reset (SWRST) Call allows the master to perform a reset of the PCA9626 through the I2C-bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the output NAND FETs to be OFF (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.
In addition to these features found in PCA9633, PCA9634, PCA9635, PCA9622 and PCA9624, a new feature to control LED output pattern is incorporated in the PCA9626. A new control byte called 'Chase Byte' allows enabling or disabling of selective LED outputs depending on the value of the Chase Byte. This feature greatly reduces the number of bytes to be sent to the PCA9626 when repetitive patterns need to be displayed as in creating a marquee chasing effect.
If the PCA9626 on-chip 100 mA NAND FETs do not provide enough current or voltage to drive the LEDs, then the PCA9635 and the PCA9635 with larger current or higher voltage external drivers can be used.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9626B | PCA9626B,118 | 9352 872 34118 | Volume production | SOT313-2
(LQFP48) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9626B/S911 | PCA9626B/S911,118 | 9352 882 61118 | Volume production | SOT313-2
(LQFP48) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9626BS | PCA9626BS,518 | 9352 864 11518 | Volume production | SOT778-4
(HVQFN48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9626B | PCA9626B,118 | PCA9626B |
| Always Pb-free | ||||
| PCA9626B/S911 | PCA9626B/S911,118 | PCA9626B_S911 |
| Always Pb-free | ||||
| PCA9626BS | PCA9626BS,518 | PCA9626BS |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9626B | 9352 872 34118 | PCA9626B,118 | Order samples | |||||||
| PCA9626B/S911 | 9352 882 61118 | PCA9626B/S911,118 | Order samples | |||||||
| PCA9626BS | 9352 864 11518 | PCA9626BS,518 | Order samples |
Related applications
Intelligent washing machine
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Transceiver board
Power amplifier board
Main CPU board
Set-top box - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents