NXP Semiconductors


Select site:

English

PCA9632

Selection guide

Datasheet

PCA9632
(Product Specification)
15-Jul-08, 38 pages, 203 kB

Download all documentation

PCA9632 - 4-bit Fm+ I2C-bus low power LED driver

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9632 is an I2C-bus controlled 4-bit LED driver optimized for Red/Green/Blue/Amber (RGBA) color mixing applications. The PCA9632 is a drop-in upgrade for the PCA9633 with 40x power reduction. In Individual brightness control mode, each LED output has its own 8-bit resolution (256 steps) fixed frequency Individual PWM controller that operates at 1.5625 kHz with a duty cycle that is adjustable from 0 pct to 99.6 pct to allow the LED to be set to a specific brightness value. In group dimming mode, each LED output has its own 6-bit resolution (64 steps) fixed frequency Individual PWM controller that operates at 6.25 kHz with a duty cycle that is adjustable from 0 pct to 98.4 pct to allow the LED to be set to a specific brightness value. A fifth 4-bit resolution (16 steps) Group PWM controller has a fixed frequency of 190 Hz that is used to dim all the LEDs with the same value.

While operating in the Blink mode, each LED output has its own 8-bit resolution (256 steps) fixed frequency Individual PWM controller that operates at 1.5625 kHz with a duty cycle that is adjustable from 0 pct to 99.6 pct to allow the LED to be set to a specific brightness value. Blink rate is controlled by the Group frequency setting that has 8-bit resolution (256 steps). The blink rate is adjustable between 24 Hz and once every 10.73 seconds. For Group frequency settings between 6 Hz and 24 Hz, the Group PWM has a 6-bit resolution (64 steps) with a duty cycle that is adjustable from 0 pct to 98.4 pct. For Group frequency settings between 6 Hz and 0.09 Hz (once in 10.73 seconds), the Group PWM has an 8-bit resolution (256 steps) with a duty cycle that is adjustable from 0 pct to 99.6 pct.

Each LED output can be off, on (no PWM control), set at its Individual PWM controller value or at both Individual and Group PWM controller values. The LED output driver is programmed to be either open-drain with a 25 mA current sink capability at 5 V or totem pole with a 25 mA sink, 10 mA source capability at 5 V. The PCA9632 operates with a supply voltage range of 2.3 V to 5.5 V and the outputs are 5.5 V tolerant. LEDs can be directly connected to the LED output (up to 25 mA, 5.5 V) or controlled with external drivers and a minimum amount of discrete components for larger current or higher voltage LEDs.

The PCA9632 is in the new Fast-mode Plus (Fm+) family. Fm+ devices offer higher frequency (up to 1 MHz) and more densely populated bus operation (up to 4000 pF).

Software programmable LED Group and three Sub Call I2C-bus addresses allow all or defined groups of PCA9632 devices to respond to a common I2C-bus address, allowing for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C-bus commands.

The Software Reset (SWRST) Call allows the master to perform a reset of the PCA9632 through the I2C-bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the outputs to be set high-impedance. This allows an easy and quick way to reconfigure all device registers to the same condition.

Features

  • 40x power reduction compared to PCA9633
  • 4 LED drivers. Each output programmable at:
    • Off
    • On
    • Programmable LED brightness
    • Programmable group dimming/blinking mixed with individual LED brightness
  • 1 MHz Fast-mode Plus I2C-bus interface with 30 mA high drive capability on SDA output for driving high capacitive buses
  • 256-step (8-bit) linear programmable brightness per LED output varying from fully off (default) to maximum brightness using a 1.5625 kHz PWM signal in Individual brightness mode
  • 64-step (6-bit) linear programmable brightness for each LED output varying from fully off (default) to maximum brightness using a 6.25 kHz PWM signal in group dimming mode
  • In group dimming mode, 16-step group brightness control allows global dimming (using a 190 Hz PWM signal) from fully off to maximum brightness (default)
  • 256-step (8-bit) linear programmable brightness per LED output varying from fully off (default) to maximum brightness using a 1.5625 kHz PWM signal in group blinking mode
  • 64-step group blinking with frequency programmable from 24 Hz to 6 Hz and duty cycle from 0 pct to 98.4 pct
  • 256-step group blinking with frequency programmable from 6 Hz to 0.09 Hz (10.73 s) and duty cycle from 0 pct to 99.6 pct
  • Four totem pole outputs (sink 25 mA and source 10 mA at 5 V) with software programmable open-drain LED outputs selection (default at high-impedance). No input function.
  • 10-pin package option provides two hardware address pins allowing four devices to operate on the same bus
  • Output state change programmable on the Acknowledge or the STOP Command to update outputs byte-by-byte or all at the same time (default to 'Change on STOP').
  • Software Reset feature (SWRST Call) allows the device to be reset through the I2C-bus
  • 400 kHz internal oscillator requires no external components
  • Internal power-on reset
  • Noise filter on SDA/SCL inputs
  • Edge rate control on outputs
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current of < 1 uA
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5.5 V tolerant inputs
  • -40 Cel to +85 Cel operation
  • ESD protection exceeds 5000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: TSSOP8, TSSOP10, HVSON8, HVSON10

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9632DP1PCA9632DP1,1189352 848 99118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking
PCA9632DP2PCA9632DP2,1189352 865 28118Volume productionSOT552Reel Pack, SMD, 13"Standard Marking
PCA9632TKPCA9632TK,1189352 849 01118Volume productionSOT908-1
(HVSON8)
Reel Pack, SMD, 13"Standard Marking
PCA9632TK2PCA9632TK2,1189352 865 03118Volume productionSOT650-1
(HVSON10)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9632DP1PCA9632DP1,118PCA9632DP1
Always Pb-free
PCA9632DP2PCA9632DP2,118PCA9632DP2
Always Pb-free
PCA9632TKPCA9632TK,118PCA9632TK
Always Pb-free
PCA9632TK2PCA9632TK2,118PCA9632TK2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9632DP19352 848 99118  PCA9632DP1,118  NAARROW ELECTRONICS2,500 11/19/2009Buy onlineOrder samples
PCA9632DP29352 865 28118  PCA9632DP2,118  NAAVNET ELECTRONICS MARKETING100 11/19/2009Buy onlinenot available
PCA9632TK9352 849 01118  PCA9632TK,118  NAMOUSER ELECTRONICS100 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 
PCA9632TK29352 865 03118  PCA9632TK2,118  NAMOUSER ELECTRONICS188 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS188 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING100 11/19/2009Buy online 

Applications

  • RGB or RGBA LED drivers for color mixing
  • LED status information
  • LED displays
  • LCD backlights
  • Keypad backlights for cellular phones or handheld devices


Related applications
Intelligent washing machine
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Transceiver board
Power amplifier board
Main CPU board
Set-top box - MMS functionality
Color mixing for RGBA LEDs

Block diagrams/pinning

Parametrics/similar products

Type numberPackageEnableOperating
temp.(Cel)
PWMsI²C-bus
interface
# of BitsI²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCA9632DP1SOT505
no-40~855 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink)Fast Mode Plus 30 mA SDA outputs for 4000 pF bus410002.3~5.5251100
PCA9632TKSOT908-1
(HVSON8)
no-40~855 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink)Fast Mode Plus 30 mA SDA outputs for 4000 pF bus410002.3~5.5251100


Similar products
PCA9632 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.