The PCA9634 is an I2C-bus controlled 8-bit LED driver optimized for Red/Green/Blue/Amber (RGBA) color mixing applications. Each LED output has its own 8-bit resolution (256 steps) fixed frequency Individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0 pct to 99.6 pct to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) Group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0 pct to 99.6 pct that is used to either dim or blink all LEDs with the same value.
Each LED output can be off, on (no PWM control), set at its Individual PWM controller value or at both Individual and Group PWM controller values. The LED output driver is programmed to be either open-drain with a 25 mA current sink capability at 5 V or totem-pole with a 25 mA sink, 10 mA source capability at 5 V. The PCA9634 operates with a supply voltage range of 2.3 V to 5.5 V and the outputs are 5.5 V tolerant. LEDs can be directly connected to the LED output (up to 25 mA, 5.5 V) or controlled with external drivers and a minimum amount of discrete components for larger current or higher voltage LEDs.
The PCA9634 is one of the first LED controller devices in a new Fast-mode Plus (Fm+) family. Fm+ devices offer higher frequency (up to 1 MHz) and more densely populated bus operation (up to 4000 pF).
The active LOW Output Enable input pin (OE) allows asynchronous control of the LED outputs and can be used to set all the outputs to a defined I2C-bus programmable logic state. The OE can also be used to externally PWM the outputs, which is useful when multiple devices need to be dimmed or blinked together using software control.
Software programmable LED Group and three Sub Call I2C-bus addresses allow all or defined groups of PCA9634 devices to respond to a common I2C-bus address, allowing for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C-bus commands. Seven hardware address pins allow up to 126 devices on the same bus.
The Software Reset (SWRST) Call allows the master to perform a reset of the PCA9634 through the I2C-bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the outputs to be set HIGH (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9634BS | PCA9634BS-T | 9352 822 34118 | Volume production | SOT662-1
(HVQFN20) | Reel Pack, SMD, 13" | Standard Marking | PCA9634BS
| |
| PCA9634D | PCA9634D | 9352 822 32112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | PCA9634D
| Always Pb-free |
| PCA9634D | PCA9634D-T | 9352 822 32118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | PCA9634D
| Always Pb-free |
| PCA9634PW | PCA9634PW | 9352 822 33112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | PCA9634PW
| Always Pb-free |
| PCA9634PW | PCA9634PW-T | 9352 822 33118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | PCA9634PW
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9634BS | 9352 822 34118 | Order samples | ||||||
| PCA9634D | 9352 822 32112 | not available | ||||||
| PCA9634D | 9352 822 32118 | NA | DIGI-KEY CORPORATION | 2,000 | 6/29/2008 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,275 | 6/29/2008 | Buy online | ||||
| PCA9634PW | 9352 822 33112 | not available | ||||||
| PCA9634PW | 9352 822 33118 | NA | DIGI-KEY CORPORATION | 5,000 | 6/29/2008 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,381 | 6/29/2008 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Nexperia GSM/GPRS/EDGE VAS system solution (61x0)
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)
Transceiver board
Power amplifier board
Main CPU board
Cellular phone - MMS functionality
Set-top box - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Enable | Operating temp.(Cel) | PWMs | I²C-bus interface | # of Bits | I²C-bus(kHz) | Operating voltage(VDC) | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9634BS | SOT662-1
(HVQFN20) | yes | -40~85 | 9 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | 1000 | 2.3~5.5 | 25 | 126 | 200 |
| PCA9634D | SOT163-1
(SO20) | yes | -40~85 | 9 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | 1000 | 2.3~5.5 | 25 | 126 | 200 |
| PCA9634PW | SOT360-1
(TSSOP20) | yes | -40~85 | 9 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | 1000 | 2.3~5.5 | 25 | 126 | 200 |
PCA9634 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.