NXP Semiconductors


Select site:

English

PCA9634

Selection guide

Datasheet

(Product Specification)
v.6, 12-Sep-08, 18 pages, 202 kB

Download all documentation

General description

The PCA9634 is an I2C-bus controlled 8-bit LED driver optimized for Red/Green/Blue/Amber (RGBA) color mixing applications. Each LED output has its own 8-bit resolution (256 steps) fixed frequency Individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0 pct to 99.6 pct to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) Group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0 pct to 99.6 pct that is used to either dim or blink all LEDs with the same value.

Each LED output can be off, on (no PWM control), set at its Individual PWM controller value or at both Individual and Group PWM controller values. The LED output driver is programmed to be either open-drain with a 25 mA current sink capability at 5 V or totem-pole with a 25 mA sink, 10 mA source capability at 5 V. The PCA9634 operates with a supply voltage range of 2.3 V to 5.5 V and the outputs are 5.5 V tolerant. LEDs can be directly connected to the LED output (up to 25 mA, 5.5 V) or controlled with external drivers and a minimum amount of discrete components for larger current or higher voltage LEDs.

The PCA9634 is one of the first LED controller devices in a new Fast-mode Plus (Fm+) family. Fm+ devices offer higher frequency (up to 1 MHz) and more densely populated bus operation (up to 4000 pF).

The active LOW Output Enable input pin (OE) allows asynchronous control of the LED outputs and can be used to set all the outputs to a defined I2C-bus programmable logic state. The OE can also be used to externally PWM the outputs, which is useful when multiple devices need to be dimmed or blinked together using software control.

Software programmable LED Group and three Sub Call I2C-bus addresses allow all or defined groups of PCA9634 devices to respond to a common I2C-bus address, allowing for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C-bus commands. Seven hardware address pins allow up to 126 devices on the same bus.

The Software Reset (SWRST) Call allows the master to perform a reset of the PCA9634 through the I2C-bus, identical to the Power-On Reset (POR) that initializes the registers to their default state causing the outputs to be set HIGH (LED off). This allows an easy and quick way to reconfigure all device registers to the same condition.

Features

  • 8 LED drivers. Each output programmable at:
    • Off
    • On
    • Programmable LED brightness
    • Programmable group dimming/blinking mixed with individual LED brightness
  • 1 MHz Fast-mode Plus compatible I2C-bus interface with 30 mA high drive capability on SDA output for driving high capacitive buses
  • 256-step (8-bit) linear programmable brightness per LED output varying from fully off (default) to maximum brightness using a 97 kHz PWM signal
  • 256-step group brightness control allows general dimming (using a 190 Hz PWM signal) from fully off to maximum brightness (default)
  • 256-step group blinking with frequency programmable from 24 Hz to 10.73 s and duty cycle from 0 pct to 99.6 pct
  • Eight totem-pole outputs (sink 25 mA and source 10 mA at 5 V) with software programmable open-drain LED outputs selection (default at totem-pole). No input function.
  • Output state change programmable on the Acknowledge or the STOP Command to update outputs byte-by-byte or all at the same time (default to 'Change on STOP').
  • Active LOW Output Enable (OE) input pin. LED outputs programmable to 1, 0 or 'high-impedance' (default at power-up) when OE is HIGH, thus allowing hardware blinking and dimming of the LEDs.
  • 7 hardware address pins allow 126 devices to be connected to the same I2C-bus
  • 4 software programmable I2C-bus addresses (one LED Group Call address and three LED Sub Call addresses) allow groups of devices to be addressed at the same time in any combination (for example, one register used for 'All Call' so that all the PCA9634s on the I2C-bus can be addressed at the same time and the second register used for three different addresses so that 1/3 of all devices on the bus can be addressed at the same time in a group). Software enable and disable for I2C-bus address.
  • Software Reset feature (SWRST Call) allows the device to be reset through the I2C-bus
  • 25 MHz internal oscillator requires no external components
  • Internal power-on reset
  • Noise filter on SDA/SCL inputs
  • Edge rate control on outputs
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5.5 V tolerant inputs
  • -40 Cel to +85 Cel operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO20, TSSOP20, HVQFN20

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9634BSPCA9634BS,1189352 822 34118Volume productionSOT662-1
(HVQFN20)
Reel Pack, SMD, 13"Standard Marking
PCA9634DPCA9634D,1129352 822 32112Volume productionSOT163-1
(SO20)
TubeStandard Marking
PCA9634DPCA9634D,1189352 822 32118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking
PCA9634PWPCA9634PW,1129352 822 33112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking
PCA9634PWPCA9634PW,1189352 822 33118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9634PW/S910PCA9634PW/S910,1189352 830 55118Withdrawn
Replacement product
SOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PCA9634BSPCA9634BS,118PCA9634BS
Always Pb-free
PCA9634DPCA9634D,112PCA9634D
Always Pb-free
PCA9634DPCA9634D,118PCA9634D
Always Pb-free
PCA9634PWPCA9634PW,112PCA9634PW
Always Pb-free
PCA9634PWPCA9634PW,118PCA9634PW
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PCA9634PW/S910PCA9634PW/S910,118Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9634BS9352 822 34118  PCA9634BS,118  NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
PCA9634D9352 822 32112  PCA9634D,112  NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
PCA9634D9352 822 32118  PCA9634D,118  NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    NADIGI-KEY CORPORATION6,882 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
PCA9634PW9352 822 33112  PCA9634PW,112  NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING915 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
PCA9634PW9352 822 33118  PCA9634PW,118  NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION913 3/18/2010Buy online 
    NAFUTURE ELECTRONICS2,290 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PCA9634PW/S910935283055118 DN

    Applications

    • RGB or RGBA LED drivers
    • LED status information
    • LED displays
    • LCD backlights
    • Keypad backlights for cellular phones or handheld devices


    Related applications
    Intelligent washing machine
    Intelligent washing machine
    PCI analog/DVB-T stereo TV receiver
    Transceiver board
    Power amplifier board
    Main CPU board
    Cellular phone
    Set-top box - MMS functionality
    Color mixing for RGBA LEDs

    Block diagrams/pinning

    Parametrics/similar products

    Type numberPackageEnableOperating
    temp.(Cel)
    PWMsI²C-bus
    interface
    # of BitsI²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
    per package(mA)
    PCA9634BSSOT662-1
    (HVQFN20)
    yes-40~859 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink)Fast Mode Plus 30 mA SDA outputs for 4000 pF bus810002.3~5.525126200
    PCA9634DSOT163-1
    (SO20)
    yes-40~859 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink)Fast Mode Plus 30 mA SDA outputs for 4000 pF bus810002.3~5.525126200
    PCA9634PWSOT360-1
    (TSSOP20)
    yes-40~859 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink)Fast Mode Plus 30 mA SDA outputs for 4000 pF bus810002.3~5.525126200
    PCA9634PW/S910SOT360-1
    (TSSOP20)
    yes-40~859 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink)Fast Mode Plus 30 mA SDA outputs for 4000 pF bus810002.3~5.525126200


    Similar products
    PCA9634 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.