The PCA9665 serves as an interface between most standard parallel-bus microcontrollers/microprocessors and the serial I2C-bus and allows the parallel bus system to communicate bidirectionally with the I2C-bus. The PCA9665 can operate as a master or a slave and can be a transmitter or receiver. Communication with the I2C-bus is carried out on a Byte or Buffered mode using interrupt or polled handshake. The PCA9665 controls all the I2C-bus specific sequences, protocol, arbitration and timing with no external timing element required.
The PCA9665 has the same footprint as the PCA9564 with additional features:
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9665BS | PCA9665BS-T | 9352 792 41118 | Volume production | SOT662-1
(HVQFN20) | Reel Pack, SMD, 13" | Standard Marking | PCA9665BS
| |
| PCA9665D | PCA9665D | 9352 792 42112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | PCA9665D
| Always Pb-free |
| PCA9665D | PCA9665D-T | 9352 792 42118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | PCA9665D
| Always Pb-free |
| PCA9665N | PCA9665N | 9352 792 43112 | Volume production | SOT146-1
(DIP20) | Tube | Standard Marking | PCA9665N
| Always Pb-free |
| PCA9665PW | PCA9665PW | 9352 792 44112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | PCA9665PW
| Always Pb-free |
| PCA9665PW | PCA9665PW-T | 9352 792 44118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | PCA9665PW
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9665BS | 9352 792 41118 | Order samples | ||||||
| PCA9665D | 9352 792 42112 | Order samples | ||||||
| PCA9665D | 9352 792 42118 | NA | DIGI-KEY CORPORATION | 3,714 | 6/29/2008 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 2,000 | 6/29/2008 | Buy online | ||||
| PCA9665N | 9352 792 43112 | NA | DIGI-KEY CORPORATION | 611 | 6/29/2008 | Buy online | Order samples | |
| PCA9665PW | 9352 792 44112 | not available | ||||||
| PCA9665PW | 9352 792 44118 | NA | DIGI-KEY CORPORATION | 2,500 | 6/29/2008 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,851 | 6/29/2008 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Application Notes
Support Documents
| Type number | Package | INTERRUPT | POWER-ON RESET | Operating temp.(Cel) | I²C-bus interface | Details | parallel interface | I²C-bus(kHz) | Operating voltage(VDC) | # of Addresses |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9665BS | SOT662-1
(HVQFN20) | 0-1 | Yes | -40~85 | Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF bus | Internal trimmed 28.5 MHz oscillator | yes | 1000 | 2.3~3.6 tolerant to 5.5 | 128 |
| PCA9665D | SOT163-1
(SO20) | 0-1 | Yes | -40~85 | Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF bus | Internal trimmed 28.5 MHz oscillator | yes | 1000 | 2.3~3.6 tolerant to 5.5 | 128 |
| PCA9665N | SOT146-1
(DIP20) | 0-1 | Yes | -40~85 | Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF bus | Internal trimmed 28.5 MHz oscillator | yes | 1000 | 2.3~3.6 tolerant to 5.5 | 128 |
| PCA9665PW | SOT360-1
(TSSOP20) | 0-1 | Yes | -40~85 | Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF bus | Internal trimmed 28.5 MHz oscillator | yes | 1000 | 2.3~3.6 tolerant to 5.5 | 128 |
PCA9665 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.