NXP Semiconductors


Select site:

English

PCA9665

Selection guide

Datasheet

PCA9665
(Product Specification)
12-Aug-08, 90 pages, 414 kB

Download all documentation

PCA9665 - Fm+ parallel bus to I2C-bus controller

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9665 serves as an interface between most standard parallel-bus microcontrollers/microprocessors and the serial I2C-bus and allows the parallel bus system to communicate bidirectionally with the I2C-bus. The PCA9665 can operate as a master or a slave and can be a transmitter or receiver. Communication with the I2C-bus is carried out on a Byte or Buffered mode using interrupt or polled handshake. The PCA9665 controls all the I2C-bus specific sequences, protocol, arbitration and timing with no external timing element required.

The PCA9665 has the same footprint as the PCA9564 with additional features:

  • 1 MHz transmission speeds
  • Up to 25 mA drive capability on SCL/SDA
  • 68-byte buffer
  • I2C-bus General Call
  • Software reset on the parallel bus

Features

  • Parallel-bus to I2C-bus protocol converter and interface
  • Both master and slave functions
  • Multi-master capability
  • Internal oscillator trimmed to 15 pct accuracy reduces external components
  • 1 Mbit/s and up to 25 mA SCL/SDA IOL (Fast-mode Plus (Fm+)) capability
  • I2C-bus General Call capability
  • Software reset on parallel bus
  • 68-byte data buffer
  • Operating supply voltage: 2.3 V to 3.6 V
  • 5 V tolerant I/Os
  • Standard-mode and Fast-mode I2C-bus capable and compatible with SMBus
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: DIP20, SO20, TSSOP20, HVQFN20

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9665BSPCA9665BS,1189352 792 41118Volume productionSOT662-1
(HVQFN20)
Reel Pack, SMD, 13"Standard Marking
PCA9665DPCA9665D,1129352 792 42112Volume productionSOT163TubeStandard Marking
PCA9665DPCA9665D,1189352 792 42118Volume productionSOT163Reel Pack, SMD, 13"Standard Marking
PCA9665NPCA9665N,1129352 792 43112Volume productionSOT146-1
(DIP20)
TubeStandard Marking
PCA9665PWPCA9665PW,1129352 792 44112Volume productionSOT360TubeStandard Marking
PCA9665PWPCA9665PW,1189352 792 44118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9665BSPCA9665BS,118PCA9665BS
Always Pb-free
PCA9665DPCA9665D,112PCA9665D
Always Pb-free
PCA9665DPCA9665D,118PCA9665D
Always Pb-free
PCA9665NPCA9665N,112PCA9665N
Always Pb-free
PCA9665PWPCA9665PW,112PCA9665PW
Always Pb-free
PCA9665PWPCA9665PW,118PCA9665PW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9665BS9352 792 41118  PCA9665BS,118        not available
PCA9665D9352 792 42112  PCA9665D,112        Order samples
PCA9665D9352 792 42118  PCA9665D,118  NADIGI-KEY CORPORATION5,378 11/7/2009Buy onlinenot available
PCA9665N9352 792 43112  PCA9665N,112  NADIGI-KEY CORPORATION451 11/7/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS169 11/7/2009Buy online 
PCA9665PW9352 792 44112  PCA9665PW,112        not available
PCA9665PW9352 792 44118  PCA9665PW,118  NADIGI-KEY CORPORATION6,771 11/7/2009Buy onlinenot available
    NAMOUSER ELECTRONICS2,334 11/7/2009Buy online 
    NAFUTURE ELECTRONICS2,400 11/7/2009Buy online 

Applications

  • Add I2C-bus port to controllers/processors that do not have one
  • Add additional I2C-bus ports to controllers/processors that need multiple I2C-bus ports
  • Converts 8 bits of parallel data to serial data stream to prevent having to run a large number of traces across the entire printed-circuit board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageINTERRUPTPOWER-ON
RESET
Operating
temp.(Cel)
I²C-bus
interface
Detailsparallel interfaceI²C-bus(kHz)Operating voltage(VDC)# of Addresses
PCA9665BSSOT662-1
(HVQFN20)
0-1Yes-40~85Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF busInternal trimmed 28.5 MHz oscillatoryes10002.3~3.6 tolerant to 5.5128
PCA9665DSOT163
0-1Yes-40~85Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF busInternal trimmed 28.5 MHz oscillatoryes10002.3~3.6 tolerant to 5.5128
PCA9665NSOT146-1
(DIP20)
0-1Yes-40~85Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF busInternal trimmed 28.5 MHz oscillatoryes10002.3~3.6 tolerant to 5.5128
PCA9665PWSOT360
0-1Yes-40~85Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF busInternal trimmed 28.5 MHz oscillatoryes10002.3~3.6 tolerant to 5.5128