NXP Semiconductors


Select site:

English

General description

The PCA9674/74A provide general purpose remote I/O expansion for most microcontroller families via the two-line bidirectional bus (I2C-bus) and is a part of the Fast-mode Plus (Fm+) family.

The PCA9674/74A is a drop-in upgrade for the PCF8574/74A providing higher Fast-mode Plus I2C-bus speeds (1 MHz versus 400 kHz) so that the output can support PWM dimming of LEDs, higher I2C-bus drive (30 mA versus 3 mA) so that many more devices can be on the bus without the need for bus buffers, higher total package sink capacity (200 mA versus 100 mA) that supports having all LEDs on at the same time and more device addresses (64 versus 8) are available to allow many more devices on the bus without address conflicts.

The devices consist of an 8-bit quasi-bidirectional port and an I2C-bus interface. The PCA9674/74A have low current consumption and include latched outputs with 25 mA high current drive capability for directly driving LEDs.

They also possess an interrupt line (INT) that can be connected to the interrupt logic of the microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C-bus.

The internal Power-On Reset (POR) or Software Reset sequence initializes the I/Os as inputs.

Features

  • 1 MHz I2C-bus interface
  • Compliant with the I2C-bus Fast and Standard modes
  • SDA with 30 mA sink capability for 4000 pF buses
  • 2.3 V to 5.5 V operation with 5.5 V tolerant I/Os
  • 8-bit remote I/O pins that default to inputs at power-up
  • Latched outputs with 25 mA sink capability for directly driving LEDs
  • Total package sink capability of 200 mA
  • Active LOW open-drain interrupt output
  • 64 programmable slave addresses using 3 address pins
  • Readable device ID (manufacturer, device type, and revision)
  • Low standby current
  • -40 Cel to +85 Cel operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA
  • Packages offered: DIP16, SO16, SSOP20, TSSOP16, HVQFN16

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9674ABSPCA9674ABS-T9352 827 39118Volume productionSOT758-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9674ABS
Always Pb-free
PCA9674ADPCA9674AD9352 827 41512Volume productionSOT162-1
(SO16)
Tube Dry PackStandard MarkingPCA9674AD
Always Pb-free
PCA9674ADPCA9674AD-T9352 827 41518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard MarkingPCA9674AD
Always Pb-free
PCA9674ANPCA9674AN9352 827 42112Volume productionSOT38-4
(DIP16)
TubeStandard MarkingPCA9674AN
Always Pb-free
PCA9674APWPCA9674APW9352 827 43112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9674APW
Always Pb-free
PCA9674APWPCA9674APW-T9352 827 43118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9674APW
Always Pb-free
PCA9674ATSPCA9674ATS9352 827 44112Volume productionSOT266-1
(SSOP20)
TubeStandard MarkingPCA9674ATS
Always Pb-free
PCA9674ATSPCA9674ATS-T9352 827 44118Volume productionSOT266-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9674ATS
Always Pb-free
PCA9674BSPCA9674BS-T9352 827 38118Volume productionSOT758-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9674BS
Always Pb-free
PCA9674DPCA9674D9352 827 36512Volume productionSOT162-1
(SO16)
Tube Dry PackStandard MarkingPCA9674D
Always Pb-free
PCA9674DPCA9674D-T9352 827 36518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard MarkingPCA9674D
Always Pb-free
PCA9674NPCA9674N9352 831 88112Volume productionSOT38-4
(DIP16)
TubeStandard MarkingPCA9674N
Always Pb-free
PCA9674PWPCA9674PW9352 827 35112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9674PW
Always Pb-free
PCA9674PWPCA9674PW-T9352 827 35118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9674PW
Always Pb-free
PCA9674TSPCA9674TS9352 831 89112Volume productionSOT266-1
(SSOP20)
TubeStandard MarkingPCA9674TS
Always Pb-free
PCA9674TSPCA9674TS-T9352 831 89118Volume productionSOT266-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingPCA9674TS
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9674ABS9352 827  39118        Order samples
PCA9674AD9352 827  41512        Order samples
PCA9674AD9352 827  41518       not available
PCA9674AN9352 827  42112        Order samples
PCA9674APW9352 827  43112       not available
PCA9674APW9352 827  43118        Order samples
PCA9674ATS9352 827  44112       not available
PCA9674ATS9352 827  44118        Order samples
PCA9674BS9352 827  38118       not available
PCA9674D9352 827  36512        Order samples
PCA9674D9352 827  36518       not available
PCA9674N9352 831  88112        Order samples
PCA9674PW9352 827  35112       not available
PCA9674PW9352 827  35118        Order samples
PCA9674TS9352 831  89112       not available
PCA9674TS9352 831  89118        Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
I²C-bus
interface
# of BitsInterrupt outputSource Current per bit(mA)I²C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current Source Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9674ABSSOT758-1
(HVQFN16)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no
PCA9674ADSOT162-1
(SO16)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no
PCA9674ANSOT38-4
(DIP16)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no
PCA9674APWSOT403-1
(TSSOP16)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no
PCA9674ATSSOT266-1
(SSOP20)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no
PCA9674BSSOT758-1
(HVQFN16)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no
PCA9674DSOT162-1
(SO16)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no
PCA9674NSOT38-4
(DIP16)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no
PCA9674PWSOT403-1
(TSSOP16)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no
PCA9674TSSOT266-1
(SSOP20)
-40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 8 yes 0.1 1000 2.3~5.5 yes 25 64 200 no

Similar products

PCA9674/74A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.