The PCA9674/74A provide general purpose remote I/O expansion for most microcontroller families via the two-line bidirectional bus (I2C-bus) and is a part of the Fast-mode Plus (Fm+) family.
The PCA9674/74A is a drop-in upgrade for the PCF8574/74A providing higher Fast-mode Plus I2C-bus speeds (1 MHz versus 400 kHz) so that the output can support PWM dimming of LEDs, higher I2C-bus drive (30 mA versus 3 mA) so that many more devices can be on the bus without the need for bus buffers, higher total package sink capacity (200 mA versus 100 mA) that supports having all LEDs on at the same time and more device addresses (64 versus 8) are available to allow many more devices on the bus without address conflicts.
The devices consist of an 8-bit quasi-bidirectional port and an I2C-bus interface. The PCA9674/74A have low current consumption and include latched outputs with 25 mA high current drive capability for directly driving LEDs.
They also possess an interrupt line (INT) that can be connected to the interrupt logic of the microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C-bus.
The internal Power-On Reset (POR) or Software Reset sequence initializes the I/Os as inputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCA9674ABS | PCA9674ABS,118 | 9352 827 39118 | Volume production | SOT758-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9674AD | PCA9674AD,512 | 9352 827 41512 | Volume production | SOT162-1
(SO16) | Tube Dry Pack | Standard Marking | |
| PCA9674AD | PCA9674AD,518 | 9352 827 41518 | Volume production | SOT162-1
(SO16) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PCA9674AN | PCA9674AN,112 | 9352 827 42112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | |
| PCA9674APW | PCA9674APW,112 | 9352 827 43112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9674APW | PCA9674APW,118 | 9352 827 43118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9674ATS | PCA9674ATS,112 | 9352 827 44112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking | |
| PCA9674ATS | PCA9674ATS,118 | 9352 827 44118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9674BS | PCA9674BS,118 | 9352 827 38118 | Volume production | SOT758-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9674D | PCA9674D,512 | 9352 827 36512 | Volume production | SOT162-1
(SO16) | Tube Dry Pack | Standard Marking | |
| PCA9674D | PCA9674D,518 | 9352 827 36518 | Volume production | SOT162-1
(SO16) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PCA9674N | PCA9674N,112 | 9352 831 88112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | |
| PCA9674PW | PCA9674PW,112 | 9352 827 35112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| PCA9674PW | PCA9674PW,118 | 9352 827 35118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCA9674TS | PCA9674TS,112 | 9352 831 89112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking | |
| PCA9674TS | PCA9674TS,118 | 9352 831 89118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCA9674ABS | PCA9674ABS,118 | PCA9674ABS |
| Always Pb-free | ||||
| PCA9674AD | PCA9674AD,512 | PCA9674AD |
| Always Pb-free | ||||
| PCA9674AD | PCA9674AD,518 | PCA9674AD |
| Always Pb-free | ||||
| PCA9674AN | PCA9674AN,112 | PCA9674AN |
| Always Pb-free | ||||
| PCA9674APW | PCA9674APW,112 | PCA9674APW |
| Always Pb-free | ||||
| PCA9674APW | PCA9674APW,118 | PCA9674APW |
| Always Pb-free | ||||
| PCA9674ATS | PCA9674ATS,112 | PCA9674ATS |
| Always Pb-free | ||||
| PCA9674ATS | PCA9674ATS,118 | PCA9674ATS |
| Always Pb-free | ||||
| PCA9674BS | PCA9674BS,118 | PCA9674BS |
| Always Pb-free | ||||
| PCA9674D | PCA9674D,512 | PCA9674D |
| Always Pb-free | ||||
| PCA9674D | PCA9674D,518 | PCA9674D |
| Always Pb-free | ||||
| PCA9674N | PCA9674N,112 | PCA9674N |
| Always Pb-free | ||||
| PCA9674PW | PCA9674PW,112 | PCA9674PW |
| Always Pb-free | ||||
| PCA9674PW | PCA9674PW,118 | PCA9674PW |
| Always Pb-free | ||||
| PCA9674TS | PCA9674TS,112 | PCA9674TS |
| Always Pb-free | ||||
| PCA9674TS | PCA9674TS,118 | PCA9674TS |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9674ABS | 9352 827 39118 | PCA9674ABS,118 | NA | DIGI-KEY CORPORATION | 10,448 | 11/20/2009 | Buy online | Order samples | ||
| PCA9674AD | 9352 827 41512 | PCA9674AD,512 | Order samples | |||||||
| PCA9674AD | 9352 827 41518 | PCA9674AD,518 | NA | DIGI-KEY CORPORATION | 1,710 | 11/20/2009 | Buy online | not available | ||
| PCA9674AN | 9352 827 42112 | PCA9674AN,112 | NA | DIGI-KEY CORPORATION | 1,048 | 11/20/2009 | Buy online | Order samples | ||
| PCA9674APW | 9352 827 43112 | PCA9674APW,112 | not available | |||||||
| PCA9674APW | 9352 827 43118 | PCA9674APW,118 | NA | DIGI-KEY CORPORATION | 4,148 | 11/20/2009 | Buy online | Order samples | ||
| NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | ||||||
| PCA9674ATS | 9352 827 44112 | PCA9674ATS,112 | not available | |||||||
| PCA9674ATS | 9352 827 44118 | PCA9674ATS,118 | NA | DIGI-KEY CORPORATION | 2,500 | 11/20/2009 | Buy online | Order samples | ||
| PCA9674BS | 9352 827 38118 | PCA9674BS,118 | NA | DIGI-KEY CORPORATION | 11,394 | 11/20/2009 | Buy online | not available | ||
| PCA9674D | 9352 827 36512 | PCA9674D,512 | Order samples | |||||||
| PCA9674D | 9352 827 36518 | PCA9674D,518 | NA | DIGI-KEY CORPORATION | 1,809 | 11/20/2009 | Buy online | not available | ||
| PCA9674N | 9352 831 88112 | PCA9674N,112 | NA | DIGI-KEY CORPORATION | 749 | 11/20/2009 | Buy online | Order samples | ||
| PCA9674PW | 9352 827 35112 | PCA9674PW,112 | not available | |||||||
| PCA9674PW | 9352 827 35118 | PCA9674PW,118 | NA | MOUSER ELECTRONICS | 162 | 11/20/2009 | Buy online | Order samples | ||
| NA | DIGI-KEY CORPORATION | 5,001 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 162 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| PCA9674TS | 9352 831 89112 | PCA9674TS,112 | not available | |||||||
| PCA9674TS | 9352 831 89118 | PCA9674TS,118 | NA | DIGI-KEY CORPORATION | 5,000 | 11/20/2009 | Buy online | Order samples |
Related applications
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | I²C-bus interface | # of Bits | Interrupt output | Source Current per bit(mA) | I²C-bus(kHz) | Operating voltage(VDC) | Weak Pull-Up Current Source | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) | Reset input pin |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9674ABS | SOT758-1
(HVQFN16) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
| PCA9674AD | SOT162-1
(SO16) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
| PCA9674AN | SOT38-4
(DIP16) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
| PCA9674APW | SOT403-1
(TSSOP16) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
| PCA9674ATS | SOT266-1
(SSOP20) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
| PCA9674BS | SOT758-1
(HVQFN16) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
| PCA9674D | SOT162-1
(SO16) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
| PCA9674N | SOT38-4
(DIP16) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
| PCA9674PW | SOT403-1
(TSSOP16) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
| PCA9674TS | SOT266-1
(SSOP20) | -40~85 | Fast Mode Plus 30 mA SDA outputs for 4000 pF bus | 8 | yes | 0.1 | 1000 | 2.3~5.5 | yes | 25 | 64 | 200 | no |
Similar products
PCA9674/74A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.