NXP Semiconductors


Select site:

English

General description

The PCA9698 provides 40-bit parallel input/output (I/O) port expansion for I2C-bus applications organized in 5 banks of 8 I/Os. At 5 V supply voltage, the outputs are capable of sourcing 10 mA and sinking 25 mA with a total package load of 1 A to allow direct driving of 40 LEDs. Any of the 40 I/O ports can be configured as an input or output.

The PCA9698 is the first GPIO device in a new Fast-mode Plus (Fm+) family. Fm+ devices offer higher frequency (up to 1 MHz) and longer, more densely populated bus operation (up to 4000 pF).

The device is fully configurable: output ports can be programmed to be totem-pole or open-drain and logic states can change at either the Acknowledge (bank change) or the Stop Command (global change), each input port can be masked to prevent it from generating interrupts when its state changes, I/O data logic state can be inverted when read by the system master.

An open-drain interrupt output pin (INT) allows monitoring of the input pins and is asserted each time a change occurs in one or several input ports (unless masked).

The Output Enable pin (OE) 3-states any I/O selected as output and can be used as an input signal to blink or dim LEDs (PWM with frequency > 80 Hz and change duty cycle).

A 'GPIO All Call' command allows to program multiple Advanced GPIOs at the same time even if they have different I2C-bus addresses. This allows optimal code programming when more than one device needs to be programmed with the same instruction or if all outputs need to be turned on or off at the same time (for example, LED test).

The Device ID, hard coded in the PCA9698, allows the system master to read manufacturer, part type and revision information.

The SMBus Alert feature allows the SMBALERT pins of multiple devices with this feature to be connected together to form a wired-AND signal and to be used in conjunction with the SMBus Alert Response Address.

The internal Power-On Reset (POR) or hardware reset pin (RESET) initializes the 40 I/Os as inputs. Three address select pins configure one of 64 slave addresses.

The PCA9698 is available in 56-pin TSSOP and HVQFN packages and is specified over the -40 Cel to +85 Cel industrial temperature range.

Features

  • 1 MHz Fast-mode Plus I2C-bus serial interface
  • Compliant with I2C-bus Fast-mode (400 kHz) and Standard-mode (100 kHz)
  • 2.3 V to 5.5 V operation with 5.5 V tolerant I/Os
  • 40 configurable I/O pins that default to inputs at power-up
  • Outputs:
    • Programmable totem-pole (10 mA source, 25 mA sink) or open-drain (25 mA sink) with controlled edge rate output structure. Default to totem-pole on power-up.
    • Active LOW Output Enable (OE) input pin 3-states all outputs. Polarity can be programmed to active HIGH through the I2C-bus. Defaults to OE on power-up.
    • Output state change programmable on the Acknowledge or the STOP Command to update outputs byte-by-byte or all at the same time respectively. Defaults to Acknowledge on power-up.
  • Inputs:
    • Open-drain active LOW Interrupt (INT) output pin allows monitoring of logic level change of pins programmed as inputs
    • Programmable Interrupt Mask Control for input pins that do not require an interrupt when their states change
    • Polarity Inverter register allows inversion of the polarity of the I/O pins when read
  • Active LOW SMBus Alert (SMBALERT) output pin allows to initiate SMBus 'Alert Response Address' sequence. Own slave address sent when sequence initiated.
  • Active LOW Reset (RESET) input pin resets device to power-up default state
  • GPIO All Call address allows programming of more than one device at the same time with the same parameters
  • 64 programmable slave addresses using 3 address pins
  • Readable Device ID (manufacturer, device type and revision)
  • Designed for live insertion in PICMG applications
    • Minimize line disturbance (IOFF and power-up 3-state)
    • Signal transient rejection (50 ns noise filter and robust I2C-bus state machine)
  • Low standby current
  • -40 Cel to +85 Cel operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: TSSOP56, and HVQFN56

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9698BSPCA9698BS-T9352 786 13118Volume productionSOT684-1
(HVQFN56)
Reel Pack, SMD, 13"Standard MarkingPCA9698BS
Always Pb-free
PCA9698DGGPCA9698DGG9352 786 14512Volume productionSOT364-1
(TSSOP56)
Tube Dry PackStandard MarkingPCA9698DGG
Always Pb-free
PCA9698DGGPCA9698DGG-T9352 786 14518Volume productionSOT364-1
(TSSOP56)
Reel Dry Pack, SMD, 13"Standard MarkingPCA9698DGG
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9698BS9352 786  13118  3.1100NADIGI-KEY CORPORATION2,3786/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,0006/29/2008 Buy online  
PCA9698DGG9352 786  14512  3.1100NADIGI-KEY CORPORATION5266/29/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING3107/4/2008 Buy online  
PCA9698DGG9352 786  14518  2.7300NAMOUSER ELECTRONICS1,6637/6/2008 Buy online Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
75016194; NXP PCA9698 daughter card OM6281 (2008-05-01)

Parametrics/similar products

Type numberPackageEnableOperating
temp.(Cel)
I²C-bus
interface
# of BitsInterrupt outputSource Current per bit(mA)I²C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current Source Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9698BSSOT684-1
(HVQFN56)
yes -40~85 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus 40 yes 10 1000 2.3~5.5 no internal pull up resistor 25 64 1000 yes
PCA9698DGGSOT364-1
(TSSOP56)
yes -40~85 Fast Mode Plus 30 mA SCL/SDA outputs for 4000 pF bus 40 yes 10 1000 2.3~5.5 no internal pull up resistor 25 64 1000 yes

Similar products

PCA9698 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.