The PCA9701/PCA9702 are low power 18 V tolerant SPI General Purpose Input (GPI) shift register designed to monitor the status of switch inputs. It generates an interrupt when one or more of the switch inputs change state. The input level is recognized as a HIGH when it is greater than 0.7 x VDD and as a LOW when it is less than 0.4 x VDD. The PCA9701 can monitor up to 16 switch inputs and the PCA9702 can monitor up to 8 switch inputs.
The falling edge of the CS pin samples the input port status and clears the interrupt. When CS is LOW, the rising edge of the SCLK loads the shift register and shifts the value out of the shift register. The serial input is sampled on the falling edge of SCLK.
Each of the input ports has a 18 V breakdown ESD protection circuit. When used with a series resistor (minimum 100 kOhm), the input can connect to a 12 V battery and support double battery, reverse battery, and load dump conditions in automotive applications. Higher voltages can be tolerated on the inputs depending on the series resistor used to limit the input current.
With both the high breakdown voltage and high ESD, these devices are useful for both automotive and mobile applications.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9701D | PCA9701D | 9352 836 17112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | PCA9701D
| |
| PCA9701D | PCA9701D-T | 9352 836 17118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | PCA9701D
| |
| PCA9701HF | 9352 851 88118 | Development | SOT994 | Reel Pack, SMD, 13" | Standard Marking | Not available
| ||
| PCA9701PW | PCA9701PW | 9352 836 19112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | PCA9701PW
| |
| PCA9701PW | PCA9701PW-T | 9352 836 19118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | PCA9701PW
| |
| PCA9702PW | 9352 836 21112 | Development | SOT403-1
(TSSOP16) | Tube | Standard Marking | Not available
| ||
| PCA9702PW | 9352 836 21118 | Development | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | Not available
|
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9701D | 9352 836 17112 | not available | ||||||
| PCA9701D | 9352 836 17118 | NA | DIGI-KEY CORPORATION | 2,000 | 6/29/2008 | Buy online | Order samples | |
| PCA9701HF | 9352 851 88118 | not available | ||||||
| PCA9701PW | 9352 836 19112 | not available | ||||||
| PCA9701PW | 9352 836 19118 | NA | DIGI-KEY CORPORATION | 5,000 | 6/29/2008 | Buy online | Order samples | |
| PCA9702PW | 9352 836 21112 | not available | ||||||
| PCA9702PW | 9352 836 21118 | not available |
Related applications
Digital media adapters
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.