NXP Semiconductors


Select site:

English

PCA9701; PCA9702

Selection guide

Datasheet

PCA9701; PCA9702
(Product Specification)
16-Jul-09, 28 pages, 426 kB

Download all documentation

PCA9701; PCA9702 - 18 V tolerant SPI 16-bit/8-bit GPI with INT

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9701/PCA9702 are low power 18 V tolerant SPI General Purpose Input (GPI) shift register designed to monitor the status of switch inputs. It generates an interrupt when one or more of the switch inputs change state. The input level is recognized as a HIGH when it is greater than 0.7 x VDD and as a LOW when it is less than 0.4 x VDD (minimum threshold of 2 V at 5 V node). The PCA9701 can monitor up to 16 switch inputs and the PCA9702 can monitor up to 8 switch inputs.

The falling edge of the CS pin samples the input port status and clears the interrupt. When CS is LOW, the rising edge of the SCLK loads the shift register and shifts the value out of the shift register. The serial input is sampled on the falling edge of SCLK.

Each of the input ports has a 18 V breakdown ESD protection circuit. When used with a series resistor (minimum 100 kOhm), the input can connect to a 12 V battery and support double battery, reverse battery, 27 V jump start and 40 V load dump conditions in automotive applications. Higher voltages can be tolerated on the inputs depending on the series resistor used to limit the input current.

With both the high breakdown voltage and high ESD, these devices are useful for both automotive (AEC-Q100 compliance available) and mobile applications.

The PCA9703/PCA9704 are new pin compatible devices for the PCA9701/PCA9702 which have an interrupt masking feature allowing selected inputs to not generate interrupts and provides higher ground offset of 0.55 x VDD (minimum of 2.5 V at 5 V node) with minimum hysteresis of 0.05 x VDD (minimum of 225 mV at 5 V node).

Features

  • 16 general purpose input ports (PCA9701) or 8 general purpose input ports (PCA9702)
  • 18 V tolerant input ports with 100 kOhm external series resistor
  • Input LOW threshold 0.4 x VDD with minimum of 2 V at VDD = 4.5 V
  • Open-drain interrupt output
  • Interrupt enable pin (INT_EN) disables interrupt output
  • VDD range: 2.5 V to 5.5 V
  • IDD is very low 2.5 uA maximum
  • SPI serial interface with speeds up to 5 MHz
  • AEC-Q100 compliance available
  • ESD protection exceeds 8 kV HBM per JESD22-A114, 350 V MM per AEC-Q100, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Operating temperature range: -40 Cel to +125 Cel
  • PCA9701 offered in SO24, TSSOP24 and HWQFN24 packages
  • PCA9702 offered in TSSOP16 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9701DPCA9701D,1129352 836 17112Volume productionSOT137TubeStandard Marking
PCA9701DPCA9701D,1189352 836 17118Volume productionSOT137Reel Pack, SMD, 13"Standard Marking
PCA9701HFPCA9701HF,1189352 851 88118DevelopmentSOT994Reel Pack, SMD, 13"Standard Marking
PCA9701PWPCA9701PW,1129352 836 19112Volume productionSOT355-1
(TSSOP24)
TubeStandard Marking
PCA9701PWPCA9701PW,1189352 836 19118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking
PCA9701PW/Q900PCA9701PW/Q900,1189352 897 99118DevelopmentSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking
PCA9702PWPCA9702PW,1129352 836 21112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
PCA9702PWPCA9702PW,1189352 836 21118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
PCA9702PW/Q900PCA9702PW/Q900,1189352 898 03118DevelopmentSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9701PW/Q100-9352 882 42112Withdrawn
Replacement product
SOT355-1
(TSSOP24)
TubeStandard Marking
PCA9701PW/Q100-9352 882 42118Withdrawn
Replacement product
SOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9701DPCA9701D,112PCA9701D
Always Pb-free
PCA9701DPCA9701D,118PCA9701D
Always Pb-free
PCA9701HFPCA9701HF,118Not available
Always Pb-free
PCA9701PWPCA9701PW,112PCA9701PW
Always Pb-free
PCA9701PWPCA9701PW,118PCA9701PW
Always Pb-free
PCA9701PW/Q900PCA9701PW/Q900,118PCA9701PW_Q900
Always Pb-free
PCA9702PWPCA9702PW,112PCA9702PW
Always Pb-free
PCA9702PWPCA9702PW,118PCA9702PW
Always Pb-free
PCA9702PW/Q900PCA9702PW/Q900,118PCA9702PW_Q900
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9701PW/Q100-Not available
Always Pb-free
PCA9701PW/Q100-Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9701D9352 836 17112  PCA9701D,112        not available
PCA9701D9352 836 17118  PCA9701D,118  NADIGI-KEY CORPORATION1,916 11/20/2009Buy onlineOrder samples
PCA9701HF9352 851 88118  PCA9701HF,118        not available
PCA9701PW9352 836 19112  PCA9701PW,112        not available
PCA9701PW9352 836 19118  PCA9701PW,118  NAMOUSER ELECTRONICS159 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION3,969 11/20/2009Buy online 
    NAMOUSER ELECTRONICS159 11/20/2009Buy online 
    NAFUTURE ELECTRONICS100 11/19/2009Buy online 
PCA9701PW/Q9009352 897 99118  PCA9701PW/Q900,118        not available
PCA9702PW9352 836 21112  PCA9702PW,112        not available
PCA9702PW9352 836 21118  PCA9702PW,118        not available
PCA9702PW/Q9009352 898 03118  PCA9702PW/Q900,118        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PCA9701PW/Q100935288242112$product.prunedProduct.eplacementPartDN
    PCA9701PW/Q100935288242118$product.prunedProduct.eplacementPartDN

      Applications

      • Body control modules
      • Switch monitoring
      • Industrial equipment
      • Cellular telephones
      • Emergency lighting
      • SBC wake pin extension


      Related applications
      Intelligent washing machine
      PCI analog/DVB-T stereo TV receiver
      LCD TV - MMS functionality
      Set-top box - MMS functionality

      Block diagrams/pinning