NXP Semiconductors


Select site:

English

PCA9922

Selection guide

Datasheet

PCA9922
(Product Specification)
15-Jan-09, 26 pages, 136 kB

Download all documentation

PCA9922 - 8-channel constant current LED driver with output error detection

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCA9922 is an 8-channel constant current LED driver designed for LED signage and display applications. The output current is adjustable from 15 mA to 60 mA controlled by an external series resistor. The outputs are controlled via a serial interface with a maximum clock frequency of 25 MHz to allow for the system requirement of high volume data transmission. Each of the 8 channel outputs has edge rate control to limit the change in current when the outputs are enabled or disabled.

The device has built-in circuitry for detecting LED open-circuit and output short to ground. After signaling the specified error detect sequence on the input control lines, error status can be read out of the device via the serial data out.

The device is designed such that it may be cascaded with other similar devices. The SDO pin contains the output of the shift register which may be used for cascading to the SDI pin of the next device in the series. SDO changes state on the falling edge of CLK. SDI captures data on the rising edge of CLK.

The PCA9922 is a pin-to-pin functionally equivalent 5 V alternative (exception: error data is inverted; see Section 7.2.1, Section 7.2.2 and Section 7.2.7) for the ST2221A and STP08CDC596.

The PCA9922 is available in DIP16, TSSOP16 and HVQFN20 packages and is specified over the -40 Cel to +85 Cel industrial temperature range.

Features

  • 25 MHz serial interface
  • 3.3 V to 5.5 V operation
  • 8 LED low side constant current outputs
  • Global control for the 8 LED outputs variable between 15 mA to 60 mA
  • 15 mA to 60 mA maximum current for all 8 output channels set by an external resistor
  • Constant current matching at 25 Cel, VDD = 5.0 V
  • Bit-to-bit: +-6 pct
  • Chip-to-chip: +-10 pct
  • Gradual turn-on/turn-off output to limit EMI
  • Error detection mode for line open, output short to ground, LED open and LED short
  • -40 Cel to +85 Cel operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: DIP16, TSSOP16, HVQFN20

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCA9922BSPCA9922BS,1189352 857 08118DevelopmentSOT662Reel Pack, SMD, 13"Standard Marking
PCA9922NPCA9922N,1129352 857 09112DevelopmentSOT38TubeStandard Marking
PCA9922PWPCA9922PW,1129352 857 11112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
PCA9922PWPCA9922PW,1189352 857 11118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCA9922BSPCA9922BS,118Not available
Always Pb-free
PCA9922NPCA9922N,112Not available
Always Pb-free
PCA9922PWPCA9922PW,112PCA9922PW
Always Pb-free
PCA9922PWPCA9922PW,118PCA9922PW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCA9922BS9352 857 08118  PCA9922BS,118        not available
PCA9922N9352 857 09112  PCA9922N,112        not available
PCA9922PW9352 857 11112  PCA9922PW,112  NAARROW ELECTRONICS118 11/19/2009Buy onlinenot available
PCA9922PW9352 857 11118  PCA9922PW,118  NAARROW ELECTRONICS118 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION2,497 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,500 11/19/2009Buy online 

Applications

  • Full color, multi-color, monochrome LED signs
  • LED billboard displays
  • Traffic display signs
  • Transportation and commercial LED signs


Related applications
Intelligent washing machine
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Transceiver board
Transceiver board
Power amplifier board
Main CPU board
Set-top box - MMS functionality
Color mixing for RGBA LEDs

Block diagrams/pinning