The PCF1178C is a single chip, 4.19 MHz CMOS car clock circuit providing hours, minutes and seconds functions. It is designed to drive a 4-digit duplex liquid crystal display (LCD).
Two external single-pole, single-throw switches will accomplish all time setting functions. Time calibration and voltage regulator are electrically programmable via an on-chip EEPROM. The circuit is battery-operated via an internal voltage regulator and an external resistor.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF1178CU/10 | PCF1178CU/10,005 | 9351 826 30005 | Volume production | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCF1178CU/10 | PCF1178CU/10,005 | PCF1178CU_10 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCF1178CU/10 | 9351 826 30005 | PCF1178CU/10,005 | Order samples |
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | Clock Type |
|---|---|---|---|---|---|
| PCF1178CU/10 | Uncased die
| CMOS ICs for Clocks, Watches and Real Time Clocks | Clocks | -40~85 | 4-digit duplex LCD Car Clock |
Similar products
PCF1178C
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.