NXP Semiconductors


Select site:

English

Datasheet

PCF1179C
(Product Specification)
16-Apr-97, 20 pages, 98 kB

Download all documentation

General description

The PCF1179C is a single chip, 4.19 MHz CMOS car clock circuit providing hours, minutes and seconds functions. It is designed to drive a 4-digit duplex liquid crystal display (LCD).

Two external single-pole, single-throw switches will accomplish all time setting functions. Time calibration and voltage regulator are electrically programmable via an on-chip EEPROM. The circuit is battery-operated via an internal voltage regulator and an external resistor.

Features

  • Internal voltage regulator is electrically programmable for various LCD voltages
  • Time calibration is electrically programmable (no trimming capacitor required)
  • LCD voltage adjusts with temperature for good contrast
  • 4.19 MHz oscillator
  • 12-hour or 24-hour mode
  • Operating ambient temperature: -40 to +85 °C
  • 28-lead plastic SMD (SO28)
  • 4 Hz set mode.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCF1179CTPCF1179CTD9350 597 60112Volume productionSOT136-1
(SO28)
TubeStandard MarkingPCF1179CT
week 24, 2005
PCF1179CTPCF1179CTD-T9350 597 60118Volume productionSOT136-1
(SO28)
Reel Pack, SMD, 13"Standard MarkingPCF1179CT
week 24, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCF1179CT9350 597  60112  1.6300     not available
PCF1179CT9350 597  60118  1.6300      Order samples

Applications

  • Car radio
  • Car audio systems.

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsClock Type
PCF1179CTSOT136-1
(SO28)
CMOS ICs for Clocks, Watches and Real Time ClocksClocks-40~85284-digit duplex LCD Car Clock

Similar products

PCF1179C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.